【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   63 / 111

BOOKをみる

10秒後にBOOKのページに移動します


n1: Quantity of SJ2000 n2: Quantity of SJ3000 L dimension: Formula, L1 to L4 L3 = 7.5 x n1 + 10 x n2 + 105.4 M = (L3 + 4)/12.5 + 1 Remove all numbers after the decimal. L1 = M x 12.5 + 23 L2 = L1 . 10.5 L4 = (L1 . L3)/2 . 2 n1: Quantity of SJ2000 n2: Quantity of SJ3000 L dimension: Formula, L1 to L4 L3 = 7.5 x n1 + 10 x n2 + 120.9 M = (L3 + 4)/12.5 + 1 Remove all numbers after the decimal. L1 = M x 12.5 + 23 L2 = L1 . 10.5 L4 = (L1 . L3)/2 . 2 . The dimensions of L1 to L4 for SS5J3-M60S6BュD- D are the same as those of SS5J3-M60S6BュD- U. Dimensions: SJ2000/3000 Mixed Manifold for EX510 Gateway-type Serial Transmission System [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" Switch for locking a connector DIN rail 32.1 (SJ3000) 15.4 (SJ3000) L3 L4 L2 5 L1 17.2 (SJ3000) 21 70 56.2 20.8 (9.6) (SJ3000) L2 5 L1 L3 L4 70 21 8 (9.1) 35 5.5 (9.1) (9.6)(SJ3000) 17.2 (SJ3000) 8 15.6 30.6 5.5 56.2 20.8 35 [32.5 (SJ2000)] [15 (SJ2000)] [17.5 (SJ2000)] [(7.3) (SJ2000)] [17.5 (SJ2000)] [(7.3)(SJ2000)] 4(A) port side: Blue 2(B) port side: Yellow Manual override [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" One-touch fitting DIN rail holding screw DIN rail (DIN rail mounting hole pitch: 12.5) 4(A) port side: Blue 2(B) port side: Yellow (DIN rail mounting hole pitch: 12.5) 32.1 (SJ3000) 15.4 (SJ3000) 15.6 30.6 [32.5 (SJ2000)] [15 (SJ2000)] SJ3000 pitch P=10 SJ2000 pitch P=7.5 SJ3000 pitch P = 10 SJ2000 pitch P = 7.5 [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" One-touch fitting Manual override DIN rail holding screw One-touch fitting One-touch fitting Switch for locking a connector 2 4 D 2 4 D D 2 4 D 2 4 D 2 4 3/5 1 8 9 0 7 1 6 PWR COM LOCK FREE LOCK FREE 3/5 1 2 4 D 2 4 D D 2 4 D 2 4 D 2 4 3/5 1 8 9 0 7 1 6 PWR COM SI unit SI unit U side D side SS5J3-M60S6B D- UU side D side SS5J3-M60S6B D- BStations Stations Stations Stations 72 Series SJ2000/3000