【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   64 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Type 60P (Flat ribbon cable) manifold Connector Type t e SI unit Fixed switch (2 locations) Type 60G (Plug-in, PC wiring with power supply terminal) manifold Type 60S (Plug-in, EX180 Integrated type (for output) serial transmission system) manifold r e w q EXH block disk assembly SUP block disk assembly U side D side Manual override switch Valve lock switch e y Connector Block Assembly Part No. For D-sub connector (Locking bracket: Metric size thread) For D-sub connector (Locking bracket: Unified thread) For flat ribbon cable 26 pins For flat ribbon cable 20 pins For flat ribbon cable 10 pins For PC wiring 20 pins For EX180 serial wiring Note) For EX510 serial wiring Note) For PC wiring 20 pins with power supply terminal D side D side SJ3000-42-1A-ュ SJ3000-42-1AU-ュ SJ3000-42-2A-ュ SJ3000-42-3A-ュ SJ3000-42-4A-ュ SJ3000-42-6A-ュ SJ3000-42-20A SJ3000-42-3A-2 SJ3000-76-2A-05 ュ: 1 (Connector upward) ュ: 2 (Connector lateral) Connector specifications Mounting position Part no. Note Connector Block Assembly with SI Unit Connector block assembly with EX180 serial wiring SJ3000-42-20A-ュュ Component Parts/Plug-in (Connector Type) 1 2 3 4 5 6 SUP/EXH block assembly End block assembly Connector block assembly DIN rail SI unit End block assembly Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer For different pressures, internal pilot Note 1) For different pressures, internal pilot/Built-in silencer Note 1) SJ3000-50-1A-ュュ SJ3000-50-1AS-ュュ SJ3000-50-1AR-ュュ X, PE port: Metric size o4 Inch size o5/32" SJ3000-50-1ARS-ュュ X port: Metric size o4 X port: Inch size o5/32" SJ3000-50-3A-ュュ SJ3000-50-3AS-ュュ SJ3000-53-1A SJ3000-42-ュA-ュ SJ3000-76-2A-05 VZ1000-11-1-ュ EX180-ュュ SJ3000-53-2A (Metric size) C6: With o6 One-touch fitting (straight) C8: With o8 One-touch fitting (straight) L6: With o6 One-touch fitting (elbow upward entry) L8: With o8 One-touch fitting (elbow upward entry) B6: With o6 One-touch fitting (elbow downward entry) B8: With o8 One-touch fitting (elbow downward entry) (Inch size) N7: With 1/4" One-touch fitting (straight) N9: With 5/16" One-touch fitting (straight) For U side Refer to the connector block assembly part no. shown below. Refer to page 88. Refer to the SI unit part numbers on page 58. For D side For details on ュュ portion, refer to the SI unit part no. on page 58. Example: SJ3000-42-20A-V2 (CC-LINK compliant, T-branch type) No. Description Part no. Note Note) SI unit is not included. Note 1) The valves cannot be operated only with the SUP/EXH block assembly for different pressure, select them in combination with the SUP/EXH block assembly for internal/ external pilot. Note 2) Refer to page 86 about the SUP/EXH block disk assembly and method of handling of parts at different pressures. 73 Series SJ2000/3000 Manifold Exploded View 1 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7