【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   65 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Type 60LP (Flat ribbon cable) manifold Cable Type Component Parts/Plug-in (Cable Type) 1 2 3 4 SUP/EXH block assembly End block assembly Connector block assembly DIN rail Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer For different pressures, internal pilot Note 1) For different pressures, internal pilot/Built-in silencer Note 1) SJ3000-50-5A-ュュ SJ3000-50-5AS-ュュ SJ3000-50-5AR-ュュ SJ3000-50-5ARS-ュュ SJ3000-50-6A-ュュ SJ3000-50-6AS-ュュ SJ3000-53-1A SJ3000-42-ュA-ュ VZ1000-11-1-ュ (Metric size) C6: With o6 One-touch fitting (straight) C8: With o8 One-touch fitting (straight) L6: With o6 One-touch fitting (elbow upward entry) L8: With o8 One-touch fitting (elbow upward entry) B6: With o6 One-touch fitting (elbow downward entry) B8: With o8 One-touch fitting (elbow downward entry) (Inch size) N7: With 1/4" One-touch fitting (straight) N9: With 5/16" One-touch fitting (straight) For U side Refer to the connector block assembly part no. shown below. Refer to page 88. No. Description Part no. Note Note 1) The valves cannot be operated only with the SUP/EXH block assembly for different pressure, select them in combination with the SUP/EXH block assembly for internal/ external pilot. Note 2) Refer to page 86 about the SUP/EXH block disk assembly and method of handling of parts at different pressures. r w e q Manual override switch Valve lock switch Valve lock switch Blanking block 佑onnector Block Assembly SJ3000 42 A 05 Connector type Series SJ3000 Series SJ2000 For D-sub connector For flat ribbon cable 26 pins For flat ribbon cable 20 pins For flat ribbon cable 10 pins For D-sub connector For flat ribbon cable 26 pins For flat ribbon cable 20 pins For flat ribbon cable 10 pins 7 8 9 10 11 12 13 14 . All connector block assembly mounting positions become the D side. . The connector block assembly includes the cables necessary for the number of stations. Metric size thread Unified thread Locking bracket Nil U . D-sub connector only. Connector entry direction Upward Lateral 1 2 Wiring All double wiring All single wiring Nil S Valve stations 02 to 10 02 to 20 02 to 10 02 to 20 02 to 09 02 to 18 02 to 04 02 to 08 All double wiring All single wiring All double wiring All single wiring All double wiring All single wiring All double wiring All single wiring For D-sub connector For flat ribbon cable 26 pins For flat ribbon cable 20 pins For flat ribbon cable 10 pins Cable U side D side X, PE port: Metric size o4 Inch size o5/32" X port: Metric size o4 Inch size o5/32" Series SJ2000/3000 Manifold Exploded View 2 74