【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 69 / 111 10秒後にBOOKのページに移動します |
|
60 U Series SJ2000/3000 How to Order SS5J 3 悠ndividual wiring manifold Series SJ2000 SJ3000 (SJ2000/3000 mixed) 23 05 Mixed mounting type Nil M Note 1) There is no need to enter anything when you operate either the SJ2000 or SJ3000 series alone. Note 2) Enter “M” when the SJ2000 or SJ3000 series will be mounted on the same manifold base together. Standard Note 1) Mixed mounting Note 2) Valve stations … 1 station 20 stations Symbol Stations 01 20 … . Specify the required specifications (including port sizes other than o8) by means of the manifold specification sheet. SUP/EXH block mounting position UDB M. U side (1 to 10 stations) D side (1 to 10 stations) Both sides (1 to 20 stations) Special specifications Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer Pilot spec. Nil SR RS . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. . For built-in silencers, the 3/5(E) ports are plugged. SUP/EXH block fitting spec. Nil Straight fitting L Elbow fitting (Upward) B Elbow fitting (Downward) With external pilot spec. X, PE port With external pilot spec. X, PE port With external pilot spec. X, PE port How to Order Manifold Assembly . The valve arrangement is numbered as the 1st station from D side. . Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. In the case of complex arrangement, specify them in the manifold specification sheet. The asterisk denotes the symbol for assembly. Prefix to the part no. of the solenoid valve, etc. Ordering example (SS5J3-60-ュ) SS5J3-60-06D......... 1 set (Manifold part no.) . SJ3160N-5MZ-C6... 2 sets (Single solenoid part no.) . SJ3260N-5MZ-C6... 4 sets (Double solenoid part no.) Double solenoid (24 VDC) SJ3260N-5MZ-C6 (4 sets) Single solenoid (24 VDC) SJ3160N-5MZ-C6 (2 sets) SUP/EXH block (D side mounting) Non plug-in Individual Wiring . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. DIN rail length specified Specify a longer rail than the standard length. Standard length … 2 stations 20 stations Nil 2 20 … . Specify the valve stations not exceeding the maximum stations. R D side U side 1 3 2 Stations An order cannot be placed with only the manifold part no. Be sure to order solenoid valves for mounting at the same time while referring to the ordering example. 78 |