【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   71 / 111

BOOKをみる

10秒後にBOOKのページに移動します


D 2 4 D 2 4 D 2 4 4 2 2 4 3/5 1 11.5 32.5 15 15.6 23.6 30.6 One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" M3 x 0.5 [4(A), 2(B) port] (Pitch) P = 7.5 3/5 1 D 2 4 2 4 58.2 54.5 46.2 20.5 6.2 [External pilot spec.] One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" PE X AB 19.3 (16.3) 10 (7) 30.6 Approx. 300 (Lead wire length) AB AB AB AB AB L3 (L4) 9.9 (17.1) (9.1) (8.6) (1.8) 8 5.5 5 L1 L2 56.2 17.5 20.8 35 Manual override switch Valve lock switch Silencer (Air discharge port) (Built-in silencer spec.) DIN rail holding screw DIN rail (Locking type: Press, then rotate.) 4(A) port side: Blue 2(B) port side: Yellow Manual override (DIN rail mounting hole pitch: 12.5) (Station n) (Station 1) 40. 7.5 Light/surge voltage suppressor SOL.a: Orange SOL.b: Green Note) For manifold dimensions including elbow fitting, refer to page 48. Dimensions n: Stations L n L: Dimensions L1 L2 L3 L4 2 98 87.5 63.2 17.5 1 85.5 75 55.7 15 98 87.5 70.7 13.5 110.5 100 78.2 16 110.5 100 85.7 12.5 123 112.5 93.2 15 135.5 125 100.7 17.5 135.5 125 108.2 13.5 148 137.5 115.7 16 148 137.5 123.2 12.5 3 4 5 6 7 8 9 10 SS5J2-60- U (S, R, RS) 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 U side D side Stations ( S l i d e lo c k in g t ype ) manual override 80 Series SJ2000/3000