![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 72 / 111 10秒後にBOOKのページに移動します |
D 2 4 3/5 1 D 2 4 D 2 4 4 2 2 4 3/5 1 11.5 32.5 15 15.6 23.6 (Pitch) P = 7.5 30.6 One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" M3 x 0.5 [4(A), 2(B) port] 3/5 1 D 2 4 2 4 58.2 54.5 46.2 20.5 6.2 [External pilot spec.] One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" PE X AB 19.3 (16.3) 10 (7) 30.6 Approx. 300 (Lead wire length) AB AB AB AB AB L3 (L4) 9.9 (17.1) (9.1) (8.6) (1.8) 8 5.5 5 L1 L2 56.2 17.5 20.8 35 Valve lock switch Manual override switch DIN rail Silencer (Air discharge port) (Built-in silencer spec.) DIN rail holding screw (DIN rail mounting hole pitch: 12.5) (Locking type: Press, then rotate.) 4(A) port side: Blue 2(B) port side: Yellow Manual override (Station n) (Station 1) 40. 7.5 Light/surge voltage suppressor SOL.a: Orange SOL.b: Green Note) For manifold dimensions including elbow fitting, refer to page 48. Dimensions n: Stations L n L: Dimensions L1 L2 L3 L4 2 110.5 100 78.7 16 1 98 87.5 71.2 13.5 110.5 100 86.2 12 123 112.5 93.7 14.5 135.5 125 101.2 17 135.5 125 108.7 13.5 148 137.5 116.2 16 148 137.5 123.7 12 160.5 150 131.2 14.5 173 162.5 138.7 17 173 162.5 146.2 13.5 185.5 175 153.7 16 185.5 175 161.2 12 198 187.5 168.7 14.5 210.5 200 176.2 17 210.5 200 183.7 13.5 223 212.5 191.2 16 223 212.5 198.7 12 235.5 225 206.2 14.5 248 237.5 213.7 17 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 SS5J2-60- B (S, R, RS) U side D side Stations ( S l i d e lo c k in g t ype ) manual override Non plug-in Individual Wiring Series SJ2000/3000 81 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 |