【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   73 / 111

BOOKをみる

10秒後にBOOKのページに移動します


2 4 D 2 4 3/5 1 2 4 D 2 4 D 4 2 12.8 32.1 15.4 15.6 23.6 30.6 (Pitch) P = 10 One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" M5 x 0.8 [4(A), 2(B) port] 3/5 1 2 4 D 2 4 58.2 54.5 46.2 20.5 6.2 [External pilot spec.] One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" PE X AB 19.3 (16.3) 10 (7) 30.6 Approx. 300 (Lead wire length) (Station n) (Station 1) 40. 7.5 Light/surge voltage suppressor SOL.a: Orange SOL.b: Green AB AB AB AB AB L3 (L4) 9.9 (9.1) (1.8) 5 L1 L2 8 35 5.5 17.2 56.2 20.8 Valve lock switch Manual override switch DIN rail Silencer (Air discharge port) (Built-in silencer spec.) DIN rail holding screw (DIN rail mounting hole pitch: 12.5) (Locking type: Press, then rotate.) 4(A) port side: Blue 2(B) port side: Yellow Manual override Note) For manifold dimensions including elbow fitting, refer to page 49. Dimensions n: Stations L n L: Dimensions L1 L2 L3 L4 2 98 87.5 68.2 14.5 1 85.5 75 58.2 13.5 110.5 100 78.2 16 123 112.5 88.2 17 123 112.5 98.2 12 135.5 125 108.2 13 148 137.5 118.2 14 160.5 150 128.2 15.5 173 162.5 138.2 16.5 185.5 175 148.2 17.5 3 4 5 6 7 8 9 10 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 SS5J3-60- U (S, R, RS) U side D side Stations ( S l i d e lo c k in g t ype ) manual override ( C 6 : 1 8 . 1 ) N7: 20.6 ( C 6 : 9 . 6 ) N7: 12.1 Series SJ2000/3000 82