【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   75 / 111

BOOKをみる

10秒後にBOOKのページに移動します


2 4 D 2 4 D D 2 4 D 2 4 D 2 4 3/5 1 32.1(SJ3000) [32.5(SJ2000)] 15.4(SJ3000) [15(SJ2000)] 15.6 30.6 One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" SJ2000 pitch P = 7.5 SJ3000 pitch P = 10 30.6 Approx. 300 (Lead wire length) AB AB AB AB AB L3 (L4) (9.1) (9.6)(SJ3000) [(7.3)(SJ2000)] 17.2(SJ3000) [17.5(SJ2000)] 8 5.5 56.2 20.8 35 L2 5 L1 DIN rail DIN rail holding screw Manual override (Non-lock) 4(A) port side: Blue 2(B) port side: Yellow (DIN rail mounting hole pitch: 12.5) 3/5 1 2 4 D 2 4 D D 2 4 D 2 4 D 2 4 3/5 1 32.1 (SJ3000) [32.5 (SJ2000)] 15.4 (SJ3000) [15 (SJ2000)] 15.6 30.6 One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" SJ2000 pitch P = 7.5 SJ3000 pitch P = 10 30.6 Approx. 300 (Lead wire length) AB AB AB AB AB L3 (L4) (9.1) (9.6) (SJ3000) [(7.3) (SJ2000)] 17.2 (SJ3000) [17.5 (SJ2000)] 8 5.5 56.2 20.8 35 L2 5 L1 DIN rail DIN rail holding screw Manual override (Non-lock) 4(A) port side: Blue 2(B) port side: Yellow (DIN rail mounting hole pitch: 12.5) Dimensions: SJ2000/3000 Mixed Manifold n1: Quantity of SJ2000 n2: Quantity of SJ3000 L dimension: Formula, L1 to L4 L3 = 7.5 x n1 + 10 x n2 + 48.2 M = (L3 + 4)/12.5 + 1 Remove all numbers after the decimal. L1 = M x 12.5 + 23 L2 = L1 . 10.5 L4 = (L1 . L3)/2 . 2 n1: Quantity of SJ2000 n2: Quantity of SJ3000 L dimension: Formula, L1 to L4 L3 = 7.5 x n1 + 10 x n2 + 63.7 M = (L3 + 4)/12.5 + 1 Remove all numbers after the decimal. L1 = M x 12.5 + 23 L2 = L1 . 10.5 L4 = (L1 . L3)/2 . 2 SS5J3-M60- U (S, R, RS) U side D side SS5J3-M60- B (S, R, RS) U side D side Stations Stations . The dimensions of L1 to L4 for SS5J3-M60- D are the same as those of SS5J3-M60- U. Stations Stations 84 Series SJ2000/3000