![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 78 / 111 10秒後にBOOKのページに移動します |
Common to Connector Type/Cable Type/Individual Wiring L oD A od KJP-02 KQ2P-04 KQ2P-06 KQ2P-08 KQ2P-01 KQ2P-03 KQ2P-07 KQ2P-09 2 4 6 8 1/8" 5/32" 1/4" 5/16" Applicable fitting size od Dimensions Model 8.2 16 18 20.5 16 16 18 20.5 A 17 32 35 39 31.5 32 35 39 L 3 6 8 10 5 6 8.5 10 D Series 20 mm2 Effective area 45 mm A 13 mm B 20 mm o8 C od AN15-C08 Model By installing an EXH block disk in a manifold valve’s exhaust passage, the valve’s exhaust can be separated so that it will not affect other valves. These labels are attached to manifolds in which SUP and EXH block disks have been installed, in order to identify the installed locations. (Three sheets each included.) . When a block disk is concurrently ordered by specifying on the manifold specification sheet, etc., a label will be stuck on the position where block disk is mounted. SJ3000-44-1A Series Part no. SJ2000 SJ3000 SJ3000-155-1A Label for SUP/EXH block disk Label for EXH block disk Label for SUP block disk Internal pilot spec. for different pressure SUP/EXH block assembly Valve lock switch No linkage printed circuit board is provided for individual wiring. SJ3000-49-1A SJ3000-49-2A SJ3000-49-2A-N SJ3000-49-3A SJ3000-49-3A-N SJ2000 SJ3000 SJ3A6 Note) SJ2000 SJ3000 SJ3A6 Note) Series Part no. Note Width 7.5 mm Connector type (Single wiring) Connector type (Double wiring) Connector type (Double wiring) Individual wiring Note) Valve lock switch is not available for the SJ3A6. |