【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   79 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Common to Connector Type/Cable Type/Individual Wiring Flat ribbon cable assembly AXT100 FC 123 . For other commercial connectors, use a type with strain relief that conforms to MIL-C-83503. L (15.6) 6 W Red Terminal no. 26 2 25 1 Triangle mark location Cable length (L) 10 pins 1.5 m 3 m 5 m Connector width (W) AXT100-FC10-1 AXT100-FC10-2 AXT100-FC10-3 17.2 20 pins AXT100-FC20-1 AXT100-FC20-2 AXT100-FC20-3 30 26 pins AXT100-FC26-1 AXT100-FC26-2 AXT100-FC26-3 37.5 Flat Ribbon Cable Assembly Connector manufacturers: Hirose Electric Co., Ltd. Sumitomo 3M Limited Fujitsu Limited Japan Aviation Electronics Industry, Ltd. J.S.T. Mfg. Co., Ltd. D-sub connector (25 pins)/Cable assembly AXT100 DS25 015 030 050 . For other commercial connectors, use a 25 pins type with female connector conforming to MIL-C-24308. Note) The minimum bending radius for D-sub connector cables is 20 mm. Connector manufacturers: Approx. o10 55 47.04 8 L 44 16 Terminal no. 2 x M2.6 x 0.45 0.3 mm2 x 25C 13 1 25 14 Multi-core vinyl cable Socket side Terminal no. Lead wire color 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 Black Brown Red Orange Yellow Pink Blue Purple Gray White White Yellow Orange Yellow Pink Blue Purple Gray Orange Red Brown Pink Gray Black White Dot marking None None None None None None None White Black Black Red Red Red Black Black White None None Black White White Red Red White None D-sub Connector Cable Assembly Cable Color List of Each Terminal No. 1.5 m 3 m 5 m AXT100-DS25-015 AXT100-DS25-030 AXT100-DS25-050 Cable length (L) D-sub Connector Cable Assembly Assembly part no. Note Cable 25 cores x 24AWG Conductor resistance Ω/km, 20°C 65 or less Withstand pressure VAC, 1 min 1000 Insulation resistance MΩkm, 20°C 5 or less Item Characteristics Electric Characteristics 5.5 8 Rail mounting hole pitch 12.5 L (7.5) DIN rail VZ1000 11 1 L dimension . Enter a number from the DIN rail dimension table shown below. (25) (35) L dimension Weight (g) 98 17.6 No. 0 85.5 15.4 S1 110.5 19.9 1 123 22.1 2 135.5 24.4 3 148 26.6 4 160.5 28.9 5 173 31.1 6 185.5 33.4 7 198 35.6 8 210.5 37.9 9 L dimension Weight (g) 223 40.1 No. 10 235.5 42.4 11 248 44.6 12 260.5 46.9 13 273 49.1 14 285.5 51.4 15 298 53.6 16 310.5 55.9 17 323 58.1 18 335.5 60.4 19 L dimension Weight (g) 348 62.6 No. 20 360.5 64.9 21 373 67.1 22 385.5 69.4 23 398 71.6 24 410.5 73.9 25 423 76.1 26 435.5 78.4 27 448 80.6 28 460.5 82.9 29 (Unit: mm) Hirose Electric Co., Ltd. Fujitsu Limited Japan Aviation Electronics Industry, Ltd. J.S.T. Mfg. Co., Ltd. 88 Series SJ2000/3000 Manifold Options 3