![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 87 / 111 10秒後にBOOKのページに移動します |
Intermediate connector block Connector block SOL.b SOL.a SOL.b SOL.a 20 19 8 6 4 7 5 3 2 1 SOL.b SOL.a SOL.b SOL.a Double solenoid (Station 4) Double solenoid (Station 3) Double solenoid (Station 2) Double solenoid (Station 1) 20 19 8 6 4 7 5 3 2 1 SOL.b SOL.a SOL.a SOL.b COM Station 3 Station 4 SOL.b SOL.a SOL.a SOL.b COM Station 1 Station 2 Intermediate connector block assembly wiring example Intermediate connector block assembly Dimensions For connector type Note) When ordering with an intermediate connector block assembly installed in the manifold, please order using the manifold specification sheet. SJ3000-76-1A SJ3000-76-2A-05 Series Part no. SJ2000 SJ3000 5 3/ 1 2 4 D 2 4 D D 2 4 D 2 4 15.5 LOCK FREE Applicable connector: 20 pin MIL type with strain relief (MIL-C-83503 compliant) 77 40 19.7 56.2 . Enables control of U side solenoid valves from the position where the intermediate connector block assembly is installed. Intermediate connector block assembly This connector block can be used by inserting it into the middle of the manifold. This can be used, for example, when you wish to separate electrical control of valves in the same manifold, or when the number of control points is insufficient. Note With power supply terminal (for PC wiring) SJ3000-76-4A Flat ribbon cable (20 pins) Flat ribbon cable (26 pins) U side D side U side D side . This drawing shows the SJ3000-76-1A. (SJ3000-76-1A) For flat ribbon cable (20 pins) 96 Series SJ2000/3000 Manifold Options 11 |