【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   91 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Response Time Valve model Response time ms (at 0.5 MPa) SJ3A6-ュュ-ュ 19 or less Valve model Weight (g) SJ3A6-ュュ-P 79 Weight Manifold Valve Specifications Note 1) Can be used with positive pressure to suit the application. Note 2) Please use with pilot X port pressure equal to or higher than the release port 1(P) pressure. Note 3) Impact resistance: No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Valve construction Fluid Ambient and fluid temperature (°C) Max. operating frequency (Hz) Manual override (Manual operation) Restrictor operation Pilot method Lubrication Mounting orientation Impact/Vibration resistance (m/s2) Note 3) Enclosure Operating pressure range (MPa) 3 position 3 port valve with restrictor Air 0.25 to 0.7 .100 kPa to 0.7 Note 1) 0.25 to 0.7 Note 2) .10 to 50 (No freezing) 3 Non-locking push type Push-turn locking slotted type Manual Slotted locking type External pilot/Pilot valve individual exhaust Not required Unrestricted 150/30 Dustproof Release pressure port 1(P) Vacuum pressure port 3/5(E) Pilot X port . For the allowable voltage fluctuation for Z/T type (with power saving circuit), please observe the following range because they have voltage drop due to internal circuit. Z type 24 VDC: .7% to +10% 12 VDC: .4% to +10% T type 24 VDC: .5% to +10% 12 VDC: .6% to +10% Note) Refer to page 115 for details. Coil rated voltage Allowable voltage fluctuation Power consumption (W) Surge voltage suppressor Indicator type Standard 24 VDC, 12 VDC ±10% of rated voltage . 0.4 Diode LED Solenoid Specifications Flow Characteristics Flow Characteristics (When restrictor is fully open) Valve model Fluid passage 2(B) Port size M5 1(P)→2(B) b 0.19 Cv 0.05 C[dm3/(s・bar)] 0.40 b 0.18 Cv 0.10 C[dm3/(s・bar)] 0.24 2(B)→3/5(E) SJ3A6-ュュ-ュ Symbol Restrictor Flow Characteristics [Fluid passage: 1(P)→2(B)] Number of restrictor rotations Flow rate [L/min (ANR)] 120 100 80 60 40 20 0 1 2 3 4 5 R Vacuum Release Valve with Restrictor Series SJ3A6 Common Specifications PS port SOL.b SOL.a X 2(B) Vacuum pad port 1(P) Release pressure port 3/5(E) Vacuum pressure port Inlet pressure: 0.15MPa Inlet pressure: 0.3MPa Inlet pressure: 0.5MPa Inlet pressure: 0.7MPa 0.15 . [Starting 0.4, Holding 0.15] With power saving circuit (Continuous duty type) A 100