【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   92 / 111

BOOKをみる

10秒後にBOOKのページに移動します


11 12 13 14 15 No. Description Part no. Component Parts Plug Filter assembly Filter Filter assembly Filter M-5P SJ3000-110-1A SJ3000-107-1A SJ3000-110-2A SJ3000-107-2A Note PS port with plug 1 μm White 1 μm White , 5 pcs. included 30 μm Light purple 30 μm Light purple , 5 pcs. included 1 2 3 4 5 6 7 8 9 10 No. Description Material Note Component Parts Spool valve assembly Spool valve assembly Body Adapter plate Pilot adapter Pilot valve assembly End cover Restrictor block assembly Note) Bottom cover Light cover Resin/HNBR Resin/HNBR Zinc die-cast Resin Resin . Resin Resin Resin Resin A side (for release pressure switching) B side (for vacuum pressure switching) . White White . White White White Light blue If there are situations such as filter clogging, a drop in suction force, or slow response time, stop operation and replace the filter. 1. Using a precision driver, remove the filter assembly (!2 or !4) from the main unit. 2. Turn the filter guide by hand and remove. 3. Replace the filter (!3 or !5) and gently hand tighten the filter guide. At this time, check that there is no foreign matter on the O-ring of the filter assembly. 4. Return the filter assembly to the main unit. (Tightening torque: 0.12 N・m) After tightening the plug (M-5P) with a tightening torque of 1 N・m, or manually tightening, use the tightening tool and tighten it by 1/4 turn. !2! 4 Filter assembly (with filter) !3!5 Filter (5 pcs. included) Filter guide O-ring Notch in screw Filter guide Filter O-ring Notch in screw Note) Set the operating torque of the restrictor of the restrictor block assembly to 0.3 N・m or less. Construction Adsorbing and Transferring System Circuit Example Symbol: F2 Vacuum pressure side filter Symbol: F1 Release pressure side filter Symbol: F2 Vacuum pressure side filter Symbol: F1 Release pressure side filter 3/5(E) 1(P) 2(B) PS port !0 y t r q i e w u o !3!2 !5 !4 !1 Connector type Cable type PS port 2(B) 3/5(E) 1(P) !0 y t r q i e w u !1 !3 o !5 !4(Shaded area) !2(Shaded area) 2(B) Vacuum pad port X 1(P) Release pressure port 3/5(E) Vacuum pressure port SOL.b SOL.a Pressure switch etc. Vacuum pressure switching valve Filter Vacuum side Filter Release side SJ3A6 Release pressure switching valve (Built-in restrictor) 101 Series SJ3A6 Construction/Circuit Example SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7