![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 93 / 111 10秒後にBOOKのページに移動します |
60 U How to Order SS3J3 遊acuum release valve manifold with restrictor Vacuum release valve with restrictor type V 05 Symbol FD PD PGD PHD JD GD Sュ S6B Note Parallel wiring Serial wiring Mounting position Page D-sub connector Flat ribbon cable 26 pins Flat ribbon cable 20 pins Flat ribbon cable 10 pins EX180 serial transmission EX510 serial transmission P.32 P.50 P.58 P.66 Flat ribbon cable (PC wiring, without power supply terminal) Flat ribbon cable (PC wiring, with power supply terminal) Connector type Connector entry With parallel wiring specifications, it is necessary to select the connector entry direction (1: upward, 2: lateral). (Only upward is available for GD.) For details, refer to pages 32 and 50. . Specify the required specifications (Including port sizes other than o8) by means of the manifold specification sheet. SUP/EXH block mounting position UDB M. U side (1 to 10 stations) D side (1 to 10 stations) Both sides (1 to 16 stations) Special specifications DIN rail length specified Specify a longer rail than the standard length. Standard length … 2 stations 16 stations Nil 2 16 … . Specify the valve stations not exceeding the maximum stations. F: D-sub connector Valve stations … 1 station 12 stations Symbol Stations 01 12 … PG: Flat ribbon cable (20 pins) … 1 station 9 stations Symbol Stations 01 09 … P: Flat ribbon cable ( 26 pins) … 1 station 12 stations Symbol Stations 01 12 … PH: Flat ribbon cable (10 pins) … 1 station 4 stations Symbol Stations 01 04 … J: Flat ribbon cable (PC wiring) … 1 station 8 stations Symbol Stations 01 08 … G: Flat ribbon cable (PC wiring, with power supply terminal) … 1 station 8 stations Symbol Stations 01 08 … S6B: EX510 serial transmission … 1 station 8 stations Symbol Stations 01 08 … . The number of the blanking block assembly is also included. For the blanking block assembly, please select double wiring specifications. SUP/EXH block fitting spec. Nil Straight fitting L Elbow fitting (Upward) B Elbow fitting (Downward) . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. Also, this manifold comes standard with external pilot specifications. Sュ: EX180 serial transmission … 1 station 16 stations Symbol Stations 01 16 … Note There are limitations on the station number, depending on the serial type. Refer to page 58 for details. How to Order Manifold Assembly Ordering example (SS3J3-V60PD2-ュ) Individual wiring/lead wire length 300 mm, with plug (24 VDC) SJ3A6-5MZ-P (1 set) With switch, plug (24 VDC) SJ3A6-5CZJ-P (1 set) Non-polar type, with plug (24 VDC) SJ3A6-5CU-DP (4 sets) SUP/EXH block (D side mounting) . The valve arrangement is numbered as the 1st station from D side. . Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. In the case of complex arrangement, specify them in the manifold specification sheet. Note) When ordering a manifold, specify the part nos. of valves to be mounted together. (An order cannot be placed with only the manifold part no.) The asterisk denotes the symbol for assembly. Prefix to the part no. of the solenoid valve, etc. SS3J3-V60PD2-06D... 1 set (Manifold part no.) . SJ3A6-5CU-DP........... 4 sets (Non-polar type, with plug part no.) . SJ3A6-5CZJ-P ............ 1 set (With switch, plug part no.) . SJ3A6-5MZ-P.............. 1 set (Individual wiring, lead wire length 300 mm, with plug part no.) D side U side 1 3 2 Stations An order cannot be placed with only the manifold part no. Be sure to order solenoid valves for mounting at the same time while referring to the ordering example. 102 R Series SJ3A6 Vacuum Release Valve with Restrictor Plug-in Connector Type |