【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   96 / 111

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Solenoid Valves (3 Position 3 Port with Restrictor) SJ3A6 5 F Z P Rated voltage 24 VDC 12 VDC 56 Note) There is no valve block switch for the 3 position 3 port solenoid valve with restrictor. PS port for detection Nil: M5 x 0.8 P: With plug (M-5P) . When mounting a pressure sensor etc., select ”Nil.” . Set operation torque to 0.3 N・m or less. Needle operation Nil: Manual D: Slotted locking type Manual override Nil: Non-locking push type D: Push-turn locking slotted type Connector entry F: Dedicated for centralized wiring Cable type With light/surge voltage suppressor Light/surge voltage suppressor Z Common specifications Positive common Negative common Nil N Coil spec. Standard With power saving circuit (Continuous duty type) Nil T . Be sure to select “with power saving circuit” when the solenoid valve will be energized continuously for long period. . No slide locking type manual override setting is provided. Protective class class # (Mark: ) 105 Series SJ3A6 Vacuum Release Valve with Restrictor Plug-in Cable Type SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7