【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   97 / 111

BOOKをみる

10秒後にBOOKのページに移動します


SS3J3-V60L D -ュ Cable connection 12 PF F2 F1 2 F2 F1 2 F2 F1 2 F2 F1 2 F2 F1 2 1 3/5 59 55.3 47 30.6 15.6 23.6 12.8 20.5 6.2 23.8 52 59.8 (Pitch) P = 10 One-touch fitting [3/5(E) vacuum pressure port] Applicable tubing O.D: o8 M5 x 0.8 [2(B) vacuum pad port] One-touch fitting [1(P) release pressure port] Applicable tubing O.D: o8, o5/16" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" 1 F1 release pressure side Filter body assembly With plug 46.5 (with plug) F2 vacuum pressure side Filter body assembly 43.5 Approx. 300 (Lead wire length) Triangle mark location Applicable connector: 26 pin MIL type 30.6 with strain relief LOCK FREE A B X PE 90.7 56.2 25 19.3 35 10 (3) 5.5 (9.1) 8 (3) L3 (L4) (8) 4.4 17.2 17.5 56.2 20.8 5.3 (When equipped with switch) 9.9 (For individual wiring) L2 L1 5 M5 x 0.8 (with plug) [PS pressure detection port] Connector entry upward Switch for locking a connector DIN rail DIN rail holding screw (DIN rail mounting hole pitch: 12.5) 4(A) port side: Blue 2(B) port side: Yellow Manual override (Locking type: Press, then rotate.) ON OFF ON OFF (Station n) (Station 1) 40. 18.9 7.5 32 (58.9) Light/surge voltage suppressor SOL.a: Orange SOL.b: Green Switch (When equipped with switch) Applicable connector: 20 pin MIL type with strain relief Triangle mark location Applicable connector: D-SUB {JIS-X-5101, MIL-C-24308} equivalent In case of 60PG (20 pins) Applicable connector: 10 pin MIL type with strain relief (MIL-C-83503) (MIL-C-83503) (MIL-C-83503) Triangle mark location In case of 60PH (10 pins) No. 1 terminal In case of 60FD In case of 60Sュ (With needle fully opened 62.8) With manual needle type With slotted locking needle type Dimensions SS3J3-V60 - U/D/B PュD JD FD Sュ S6B 12 22 LOCK FREE PE X 3.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 Stations U side D side Since DIN rail dimensions are the same as the SS5J3-60ュ series, refer to the following pages. For D-sub connector: Page 40, 41 For flat ribbon cable: Page 45, 46 For EX180 serial wiring: Page 62, 63 For EX510 serial wiring: Page 70, 71 106 Series SJ3A6