![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 9 / 111 10秒後にBOOKのページに移動します |
Individual wiring EX510 (Gateway-type) EX180 (For output) PC wiring (With power supply terminal) PC wiring Flat ribbon cable connector D-sub connector Connection method Parallel wiring Serial wiring SS5J2/3-60ュ SS5J2/3-60Lュ SS5J2/3-60-ュ SS3J3-60ュ SS3J3-60Lュ SS3J3-60-ュ Vacuum release valve with restrictor 4 port solenoid valve Plug-in Non plug-in Connector Type Cable Type Plug-in Non plug-in Connector Type Cable Type P.33 P.51 P.59 P.67 P.32 P.32 P.32 P.50 P.58 P.66 P.34 P.34 P.79 P.102 P.102 P.102 P.102 P.102 P.102 P.103 P.104 P.104 P.109 Note 1) Note 1) . . . . . . . . . . . . . . . . . . . . . . Manifold Variations 4 Port Solenoid Valve Series SJ2000/3000 Vacuum Release Valve with Restrictor Series SJ3A6 Manifold type Items Note 1) A linkage printed circuit board is built-into the individual wiring valve so as to combine with the plug-in type. Note 2) Specify the required specifications in the manifold specification sheet. Note 3) The all single wiring or all double wiring can be specified. Note 4) The vacuum release valve uses only the double wiring. Note 5) Only SJ3000 size is provided. Note 6) Adding 1 additional station is possible up to the maximum number of stations. 18 |