A 4 B 2 A 4 B 2 A 4 B 2 -+ -+ A 4 B 2 A 4 P B 2 R 1 3/5 P R 1 3/5 A B A B A B A B A B A 4 B 2 A 4 B 2 A 4 B 2 -+ -+ A 4 B 2 A 4 P B 2 R 1 3/5 P R 1 3/5 -+ -+ -+ -+ -+ 8 (Station n) (Station 1) 73.6 [75.8] 167.6 [172] 184.1 [188.5] (Lead wire length) Approx. 300 78.8 94.2 [101.2] 63.8 [66] 148 [152.4] 164.5 [168.9] Approx. 300 105.3 [112.3] (Lead wire length) 202.3 185.8 82.7 Pg7 Applicable cable O.D. o3.5 to o7 Max. 10 128 120.5 109.2 204.1 187.6 83.6 M8 x 1 182.3 165.8 72.65 98.7 81.2 167.5 151 65.25 (Light/surge voltage suppressor) 94.2 [101.2] 78.8 66.8 20 Height when using DIN rail (6.7) Tightening torque: 0.55 to 0.65 N・m DIN rail holding screw U side D side (Lead wire length) Approx. 300 Manual override (DIN : 79. 75) 164.3 [168.7] 40.7 78.4 67.6 35 5.5 DIN rail 9 4 x o6.2 (Mounting hole when not using DIN rail) L5 L3 L2 (Rail mounting hole pitch: 12.5) L1 7 5 (L4) (with built-in silencer specifications) Silencer (Air discharge port) 41.5 61.9 (DIN: 42.75) (DIN: 63.25) 63.7 [65.9] 67.8 (For 1/4, 3/8) 147.8 [152.2] 81 (5.4) 11 63.3 79.8 18.3 Applicable tubing O.D.: o6, o1/4" (X: External pilot port) One-touch fitting Applicable tubing O.D.: o6, o1/4" (PE: Pilot EXH port) One-touch fitting 24.3 22.3 (Pitch) P=24 18 40.1 18.8 39.3 39.3 18.8 : o12 : o10, o3/8" Applicable tubing O.D.: o8, o5/16" [4(A), 2(B) port] One-touch fitting Applicable tubing O.D.: o12, o3/8" [1(P), 3/5(R) port] One-touch fitting [4(A), 2(B) port] 1/4,3/8 Base Mounted Series SY9000 43 Type SY9000: SS5Y9-43- Stations B - (-D) C8, N9 C10, N11 C12 02, 03, Grommet (G) [ ]: AC . When P, R port outlets are indicated on the B side, the P, R ports on the both sides are in the open state. With External Pilot Specifications . Air discharge port on the built-in silencer type and the external pilot’s extracting position are in the B side (both sides). Stations n 3 173 162.5 141 16 127 4 198 187.5 165 16.5 151 2 stations 148 137.5 117 15.5 103 5 223 212.5 189 17 175 6 248 237.5 213 17.5 199 7 260.5 250 237 12 223 8 285.5 275 261 12.5 247 9 310.5 300 285 13 271 10 stations 335.5 325 309 13.5 295 L1 L2 L3 L4 L5 Stations n 12 385.5 375 357 14.5 343 13 410.5 400 381 15 367 11 stations 360.5 350 333 14 319 14 435.5 425 405 15.5 391 15 460.5 450 429 16 415 16 485.5 475 453 16.5 439 17 510.5 500 477 17 463 18 535.5 525 501 17.5 487 19 560.5 550 525 18 511 20 stations 573 562.5 549 12 535 L1 L2 L3 L4 L5 L plug connector (L) M plug connector (M) DIN terminal (D, Y) M8 connector (WO) Note) Refer to page 523 for dimensions of connector types. 391 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7