LED NL Precautions Plug in and pull out the connector vertically without tilting to one side. Compatible cable Cord O.D.: o3.5 to o7 (Reference) 0.5 mm2, 2-core or 3-core, equivalent to JIS C 3306 After separating the terminal block and housing, the cord entry can be changed by attaching the housing in the desired direction (4 directions at 90° intervals). . When equipped with a light, be careful not to damage the light with the cord’s lead wires. Circuit Diagram with Light Rated voltage 24 VDC 12 VDC 100 VAC 200 VAC 110 VAC 220 VAC Voltage symbol 24V 12V 100V 200V 110V 220V Part no. SY100-61-3-05 SY100-61-3-06 SY100-61-2-01 SY100-61-2-02 SY100-61-2-03 SY100-61-2-04 Without light SY100-61-1 With light DIN Connector Part No. How to Use DIN Terminal Rated voltage 24 VDC 12 VDC 100 VAC 200 VAC 110 VAC(115 VAC) 220 VAC(230 VAC) Voltage symbol 24VN 12VN 100VN 200VN 110VN 220VN Part no. SY100-82-3-05 SY100-82-3-06 SY100-82-2-01 SY100-82-2-02 SY100-82-2-03 SY100-82-2-04 Without light SY100-82-1 With light < Type Y> Note) Surge voltage suppressor of varistor has residual voltage corresponding to the protective element and rated voltage; therefore, protect the controller side from the surge. The residual voltage of the diode is approximately 1 V. Connection 1. Loosen the holding screw and pull the connector out of the solenoid valve terminal block. 2. After removing the holding screw, insert a flat head screwdriver, etc. into the notch on the bottom of the terminal block and pry it open, separating the terminal block and the housing. 3. Loosen the terminal screws (slotted screws) on the terminal block, insert the cores of the lead wires into the terminals according to the connection method, and fasten them securely with the terminal screws. 4. Secure the cord by fastening the ground nut. How to Use DIN Terminal . A Y-type DIN connector is a DIN connector conforming to the 8-mm standard pitch between DIN terminals. . D-type DIN connector with 9.4 mm pitch between terminals if not interchangeable. . DIN connector except D-type has the “N” indication at the end of voltage symbol. (In case of DIN connector without light, “N” is not indicated. Please refer to the name plate to distinguish.) . Dimensions are the same as D-type DIN connector. . When exchanging the pilot valve assembly only, V115-ュD is interchangeable with V115-ュY. Do not replace V114 (G, H, L, M, W) to V115-ュD/ュY (DIN terminal), or vice versa. DIN Terminal Type Y Varistor Varistor ( ) ( ) ( ) ( ) Surge Voltage Suppressor (There is no “S” type because the generation of surge voltage is prevented by a rectifier.) Grommet, L/M Plug Connector With light (ュZ) DIN Terminal With light (DZ) Coil Coil NL: Neon light Changing the entry direction Caution Caution Caution When making connections, take note that using other than the supported size (o3.5 to o7) heavy duty cord will not satisfy IP65 (enclosure) standards. Also, be sure to tighten the ground nut and holding screw within their specified torque ranges. Ground nut tightening torque 1.65 to 2.5 N塾 Grommet (Rubber) (Rating symbol) Refer to the table below. Terminal screw (3 locations) Tightening torque 0.2 to 0.25 N塾 Set screw Tightening torque 0.4 N塾 Housing (Light mounting location) Terminal block Notch Washer Caution AC circuit NL : Neon light R : Resister LED : Light emitting diode R : Resister DC circuit Series SYJ3000/5000/7000 Specific Product Precautions 4 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. NL R 1 2 LED R 1 2 753 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7