【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   101 / 104

BOOKをみる

10秒後にBOOKのページに移動します


357 SYJ Connector Assembly with Cover: Dimensions (14.5) L (40) (10) (8) (8) (6.9) Red Black Gray (o4.1) Symbol for connector assembly with cover How to Order Enter the part number for a plug connector solenoid valve without connector together with the part number for a connector assembly with cover. Ex. 1) Lead wire length of 2000 mm SYJ3120-5LOZ-M3 SY100-68-A-20 Ex. 2) Lead wire length of 300 mm (standard) SYJ3120-5LPZ-M3 . In this case, the part number for the connector assembly with cover is not required. 1. M8 connector types have an IP65 (enclosure) rating, offering protection from dust and water. However please note: these products are not intended for use in water. Select a SMC connector cable (V100-49-1-ュ) or a FA sensor type connector, with M8 threaded 3 pin specifications conforming to Nippon Electric Control Equipment Association Standard, NECA4202 (IEC60947-5-2). Make sure the connector O.D. is 10.5 mm or less when used with the Series SYJ3000 manifold. If more than 10.5 mm, it cannot be mounted due to the size. 2. Do not use a tool to mount the connector, as this may cause damage. Only tighten by hand. (0.4 to 0.6 N・m) 3. The excessive stress on the cable connector will not be able to satisfy the IP65 rating. Please use caution and do not apply a stress of 30 N or greater. . Connector cable mounting M8 Connector Caution Caution Failure to meet IP65 performance may result if using alternative connectors than those shown above, or when insufficiently tightened. Triangle mark Arrow mark Note) Connector cable should be mounted in the correct direction. Make sure that the arrow symbol on the connector is facing the triangle symbol on the valve when using SMC connector cable (V100-49-1-ョ). Be careful not to squeeze it in the wrong direction, as problems such as pin damage may occur. Connector cable M8 connector cable for M8 can be ordered as follows: How to Order 1. To order solenoid valve and connector cable at the same time (Connector cable will be included in the shipment of the solenoid valve.) Electrical entry W1,WA1: Cable length 300 mm W2,WA2: Cable length 500 mm W3,WA3: Cable length 1000 mm W4,WA4: Cable length 2000 mm W7,WA7: Cable length 5000 mm Ex. 1) Cable length: 300 mm SYJ3120-5W1ZE-M3 Symbol for electrical entry SY100 68 A Connector Assembly with Cover Nil 10 15 20 25 30 50 300 mm 1000 mm 6 600 mm 1500 mm 2000 mm 2500 mm 3000 mm 5000 mm Lead wire length How to Order Connector assembly with dust proof protective cover. . Effective to prevention of short circuit failure due to the entry of foreign matter into the connector. . Chloroprene rubber for electrical use, which provides outstanding weather resistance and electrical insulation, is used for the cover material. However, do not allow contact with cutting oil, etc. . Simple and unencumbered appearance by adopting roundshaped cord. Caution Series SYJ3000/5000/7000 Specific Product Precautions 5 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. 754