![]() |
【DO!BOOK・ページリンク】 1-p0655-0757-syj3000_en 103 / 104 10秒後にBOOKのページに移動します |
(Black) (Red) (Red) (Black) Connector Housing Triangle mark Triangle mark SY3000-37-80A-ュ SY3000-44-3A (8 pcs./set) Connector (Black) (Red) Triangle mark (+) (.) (.) (+) When ordering the housing only EX510 Gateway-type Serial Transmission System For double solenoids (SY3000-37-81A-ュ-ュ) For single solenoids (SY3000-37-81A-ュ-N) When ordering the connector assembly only When ordering connector assembly (except housing) Connector Assembly Order No. (Can be used for the manifold without a specified layout (8 stations or less)) SS5YJ3- SA SS5YJ5- SA SS5YJ7- SA SY3000-37-81A-2-N SY3000-37-81A-2-5 SY3000-37-81A-1-N SY3000-37-81A-1-4 SY3000-37-81A-2-N SY3000-37-81A-2-5 SY3000-37-81A-3-N SY3000-37-81A-3-6 SY3000-37-81A-3-7 Single : 1 to 4 stations Double/3 position : 1 to 4 stations Single : 5 to 8 stations Double/3 position : 5 to 8 stations Single : 1 to 8 stations Double/3 position : 1 to 8 stations Single : 1 to 8 stations Double/3 position : 1 to 4 stations Double/3 position : 5 to 8 stations Model Part no. Connector mounting position 20 41 42 43 21 32 21 41 Note) The above is for the station addition or maintenance. When ordering a connector assembly separately, a number would not be printed on the connector. Connector Assembly Order No. (Can be used for the manifold with a specified layout) SY3000-37-80A-5 SY3000-37-80A-2 SY3000-37-80A-7 SY3000-37-80A-4 SY3000-37-80A-5 SY3000-37-80A-2 SY3000-37-80A-7 SY3000-37-80A-4 SY3000-37-80A-9 SY3000-37-80A-7 SY3000-37-80A-7 SY3000-37-80A-3 SY3000-37-80A-10 SY3000-37-80A-6 SY3000-37-80A-12 SY3000-37-80A-9 On A side On B side On A side On B side On A side On B side On A side On B side On A side On B side On A side On B side On A side On B side On A side On B side 1 to 8 stations 9 to 16 stations 1 to 8 stations 9 to 12 stations 13 to 16 stations 1 to 8 stations 9 to 12 stations 13 to 16 stations Model Part no. Connector mounting position SS5YJ3- 2 1 SA 32 SS5YJ5- SA 20 41 42 43 Note 1) The above is for station addition or maintenance. When ordering a connector assembly separately, a number will not be printed on the connector. Note 2) After inserting the connector assembly into the housing, be sure to confirm that the lead wire will not come off by lightly pulling the wire. Furthermore, do not reuse the lead wire after it has been inserted and removed. Note 3) Wiring is set longer than the actual wiring distance. SS5Y7- 2 1 SA 41 For bracket attached styles of SYJ3000 (Single) and SYJ7000, do not use it without bracket. Series SYJ3000 SYJ5000 SYJ7000 Thread size M1.7 M2.5 M3 Tightening torque 0.12 N・m 0.45 N・m 0.8 N・m Bracket Mount it so that there is no slippage or deformation in gaskets, and tighten with the tightening torque as shown below. Replacement of Pilot Valve Caution Caution Series SYJ3000/5000/7000 Specific Product Precautions 7 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. 756 |