yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
1-p0655-0757-syj3000_en@@@104 / 104

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


V ARBYJ7000-00-P 0.6 0.5 0.4 0.3 0.2 0.1 0 50 100 150 200 0 0.6 0.5 0.4 0.3 0.2 0.1 0 0 100 200 300 400 A B + - A B + - Pilot valves in this series are improved to provide excellent energy saving results. However following this improvement, these new valves are no longer compatible with the conventional pilot valve used at the interface. Consult with SMC when you need to exchange these pilot valves, in the case of manual override (marked in orange) of the adapter plate. Replacement of Pilot Valve Caution New type Conventional type (Orange) Manual override (Blue) Manual override Interface Pilot valve (V111) Adapter plate Interface Pilot valve (SY114) Adapter plate Specifications Interface regulator Applicable solenoid valve model Regulating port Proof pressure Maximum operating pressure Set pressure range Ambient and fluid temperature Thread size for connection of pressure gauge Weight (kg) Effective area at exhaust side (mm2) S at P1 = 0.7 MPa, P2 = 0.5 MPa Effective area at supply side (mm2) S at P2 = 0.5 MPa Note 3) Note 3) P¨A P¨B A¨EA B¨EB ARBYJ5000 SYJ5000 P 1.5 MPa 1.0 MPa 0.05 to 0.7 MPa -5 to 60‹C (No freezing) Note 2) M5 x 0.8 0.06 1.9 2.1 4.5 4.5 ARBYJ7000 SYJ7000 P 0.09 5.1 5.8 12.6 12.6 Note 1) Interface Regulator Caution Spacer type regulating valve on manifold block can regulate the pressure to the valve individually. Flow Characteristics (P ¨ A) Condition: Inlet pressure 0.7 MPa ð‘ ARBYJ5000-00-P Note 1) Set the pressure within the operating pressure range of the solenoid valve. Note 2) The maximum operating temperature for the solenoid valve is 50‹C. Note 3) The effective area listed is for a single solenoid 2 position valve mounted on a sub-plate. Note 4) Apply pressure from P port in the base for interface regulator. Interface Regulator Outlet pressure (MPa) Flow rate L/min (ANR) Flow rate L/min (ANR) Outlet pressure (MPa) Series SYJ3000/5000/7000 Specific Product Precautions 8 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. 757 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7