【DO!BOOK・ページリンク】 1-p0655-0757-syj3000_en 10 / 104 10秒後にBOOKのページに移動します |
|
(B)2 4(A) 1 (P) (R)3 5(R) (B)2 4(A) 1 5(R) (P) (R)3 V111 3 position closed center/Exhaust center/Pressure center (This figure shows a closed center type.) Note) Since V111 is CE-compliant as standard, the suffix "-Q” is not necessary. (B) 2 (A) 4 3 (R) 1 (P) 5 (R) (B) 2 (A) 4 3 (R) 1 (P) 5 (R) (B) 2 (A) 4 3 (R) 1 (P) 5 (R) qr w u e t wq t r u y w t q r u Rubber Seal Series SYJ3000 4/5 Port Solenoid Valve Construction 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center Component Parts Replacement Parts No. 12345 Description Material Zinc die-casted Resin Resin Resin Alminum, H-NBR Note White White White No. 67 Note Zinc die-casted Part no. SYJ3000-22-1 (-Q) V111 (T) - How to Order Pilot Valve Assembly Body Piston plate End cover Piston Spool valve assembly Description Sub-plate Note) Pilot valve Nil S Z R U 56VSR12 3 4 G H L LN LO M MN MO WO Wュ 24 VDC Electrical entry 12 VDC 6 VDC 5 VDC 3 VDC 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz [115 VAC 50/60 Hz] 220 VAC 50/60 Hz [230 VAC 50/60 Hz] Light/Surge voltage suppressor Rated voltage Grommet, 300 mm lead wire Grommet, 600 mm lead wire With lead wire Without lead wire Without connector With lead wire Without lead wire Without connector Without connector cable With connector cable Note 1) Without light/surge voltage suppressor With surge voltage suppresor With light/surge voltage suppressor With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) L plug connector M plug connector M8 connector . For connector cable of M8 connector, refer to page 754. Note 1) Enter the cable length symbols in ュ. Please be sure to fill in the blank referring to page 754. Nil T Standard With power saving circuit (24, 12 VDC only) Coil specifications . Power saving circuit is not available in the case of Wュ type. . For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. . For type “R” and “U”, DC voltage is only available. . Power saving circuit is only available in the “Z” type. . For type Wュ, DC voltage is only available. . CE-compliant: For DC only. Note) Add suffix “-Q” for the CE-compliant product. 5 G (B)2 4(A) 1 5(R) (P) (R)3 (B)2 4(A) 1 5(R) (P) (R)3 (B)2 4(A) 1 5(R) (P) (R)3 663 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 |