【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   17 / 104

BOOKをみる

10秒後にBOOKのページに移動します


[Option] Series SYJ3000 Manifold Specifications Manifold Standard Location Direction P, R port A, B port Valve Top Single base/B mount P: 1/8 R: M5 x 0.8 M5 x 0.8, C4 (One-touch fitting for o4) Manifold Specifications Flow Characteristics Model Manifold type P (SUP), R (EXH) Valve stations A, B port Porting specifications Port size M5 x 0.8 M3 x 0.5 1/8 Base Side Common SUP Individual EXH Type 20 Type 31, S31 Type 32, S32 Type 41, S41 Type 46, S46 Common SUP/Common EXH 2 to 20 stations How to Order Manifold (Example) Example: SS5YJ3-20-03 1 set (Manifold base) . SYJ3120-5G-M3 2 sets (Valve) . SYJ3000-21-12A 1 set (Blanking plate assembly) SS5YJ3-S41-03-C4 1 set (Manifold base) . SYJ3140-5LZ 2 sets (Valve) . SYJ3000-21-12A 1 set (Balnking plate assembly) . Use manifold specification sheet. ・・・ ・・・ ・・・・・・・・・・・ ・・・・・ ・・・ ・・・・・・・・・・・ The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Note) Value at manifold base mounted, 2 position single operating Manifold Body ported for internal pilot Base mounted for internal pilot Type SS5YJ3-20 Type SS5YJ3- Type SS5YJ3-32-M5 Type SS5YJ3-32-C4 Type SS5YJ3-S32-M5 Type SS5YJ3-S32-C4 Type SS5YJ3-41-M5 Type SS5YJ3-41-C4 Type SS5YJ3-S41-M5 Type SS5YJ3-S41-C4 Type SS5YJ3-46-M5 Type SS5YJ3-46-C4 Type SS5YJ3-S46-M5 Type SS5YJ3-S46-C4 M5 x 0.8 M5 x 0.8 1/8 1/8 1/8 M5 x 0.8 M3 x 0.5 M3 x 0.5 M5 x 0.8 C4 M5 x 0.8 C4 M5 x 0.8 C4 M5 x 0.8 C4 M5 x 0.8 C4 M5 x 0.8 C4 . . 0.25 0.25 0.25 0.24 0.32 0.32 0.33 0.32 0.20 0.21 0.20 0.22 . . 0.19 0.18 0.26 0.21 0.25 0.28 0.29 0.27 0.25 0.27 0.25 0.34 . . 0.060 0.059 0.060 0.057 0.081 0.079 0.082 0.079 0.048 0.050 0.048 0.057 . . 0.32 0.30 0.29 0.27 0.33 0.35 0.34 0.34 0.10 0.21 0.19 0.10 . . 0.25 0.27 0.15 0.18 0.19 0.24 0.17 0.24 0.12 0.13 0.16 0.090 . . 0.077 0.075 0.062 0.062 0.079 0.084 0.081 0.084 0.024 0.047 0.024 0.024 0.9 0.9 . . . . . . . . . . . . Flow characteristics Port size 1→4/2 (P→A/B) 4/2→5/3 (A/B→R) Effective area C (mm2) [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv 1(P), 5/3(R) Port 2(B), 4(A) Port SYJ3ュ2ュ SYJ3ュ3ュ SYJ3ュ3ュ SYJ3ュ4ュ SYJ3ュ4ュ 31 S31 Instruct by specifying the valves and blanking plate assembly to be mounted on the manifold along with the manifold base model no. 670