【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   18 / 104

BOOKをみる

10秒後にBOOKのページに移動します


5 6 24 VDC 12 VDC Rated voltage Z U With light/surge voltage suppressor With light/surge voltage suppressor (Non-polar type) Note) Z: Positive common specifications only. . Power saving circuit is only available in the “Z” type. Light/Surge voltage suppressor For DC SYJ3 1 2 3 4 5 5 LO U LO Z 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center Type of actuation 1 3 100 VAC 110 VAC (115 VAC) Rated voltage Nil D E Non-locking push type Push-turn locking slotted type Push-turn locking lever type Manual override A, B port size 1 23 3 For AC SYJ3 1 23 1 3 Symbol Nil M3 Port size Base mounted M3 x 0.5 Note) In the case of flat ribbon cable type, “U” and “Z” types are for DC specifications and “Z” type is for AC specifications. “Z” type for DC is positive common specification only. For the other combination, please contact SMC. Nil Q . CE-compliant CE-compliant Rubber Seal Series SYJ3000 4/5 Port Solenoid Valve Flat Ribbon Cable Manifold Flat Ribbon Cable Manifold Specifications Model Manifold type P (SUP), R (EXH) Valve stations Location Direction P, R port A, B port A, B port Porting specifications Port size Rated voltage Note 2) Applicable flat ribbon cable connector Internal wiring Single base/B mount Common SUP, Common EXH 4 to 12 stations Valve Top Base Side 1/8 M3 x 0.5 M5 x 0.8, C4 (One-touch fitting for o4) Socket: 26 pins MIL type with strain relief (MIL-C-83503) In common between +COM and .COM (Z type: +COM only) 24, 12 VDC/100, 110 VAC Type 21P Type 32P How to Order Manifold SS5YJ3-32P-07-C4 (-Q) 1 pc. (Manifold base) . SYJ3133-5LOU (-Q) 3 pcs. (Valve) . SYJ3233-5LOU (-Q) 3 pcs. (Valve) . SYJ3000-21-13A (-Q) 1 pc. (Blanking plate assembly) . SY3000-37-28A 3 pcs. (Connector assembly) . SY3000-37-29A 3 pcs. (Connector assembly) Note) Please indicate the connector assembly part no. below that connects the valve and the manifold. The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Type 21P Multiple valve wiring is simplified through the use of the flat cable connector. Clean appearance In the case of a flat ribbon cable type, each valve is wired on the print board of manifold base to allow the external wiring to be piped all together with 26 pins MIL connector. Note 1) The withstand voltage specification for the wiring unit section conforms to JIS C 0704, Grade 1 or its equivalent. Note 2) CE-compliant: For DC only. Note) Value at manifold base mounted, 2 position single operating ・・・・・・・・・ ・・・・・・・・・ ・・・・ ・・・・ ・・・・ ・・・・ Manifold Body ported for internal pilot Base mounted for internal pilot Type SS5YJ3-21P Type SS5YJ3-32P-M5 Type SS5YJ3-32P-C4 1/8 1/8 . 0.25 0.25 . 0.19 0.18 . 0.060 0.059 . 0.32 0.3 . 0.25 0.27 . 0.077 0.075 M3 x 0.5 M5 x 0.8 C4 Flow characteristics Port size 1→4/2 (P→A/B) 4/2→5/3 (A/B→R) 0.9 . . Effective area C (mm2) [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv 1(P), 5/3(R) Port 2(B), 4(A) Port SYJ3ュ23 SYJ3ュ33 Flow Characteristics How to Order Valve Connector Assembly Single solenoid SY3000-37-28A Double solenoid, SY3000-37-29A 3 position type For 12, 24 VDC Single solenoid SY3000-37-46A Double solenoid, SY3000-37-47A 3 position type For 100 VAC Single solenoid SY3000-37-54A Double solenoid, SY3000-37-55A 3 position type For 110 VAC (115 VAC) [Option] [Option] Note) CE-compliant: For DC only. Note) CE-compliant: For DC only. Note) CE-compliant: For DC only. Coil specifications Nil T Standard With power saving circuit 671 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7