【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   19 / 104

BOOKをみる

10秒後にBOOKのページに移動します


EX510 Gateway-type Serial Transmission System Model Manifold type P (SUP), R (EXH) Valve stations Single base/B mount Common SUP, Common EXH 4 to 16 stations 1/8 24 VDC Valve Top M3 x 0.5 Base Side M5 x 0.8, C4 (One-touch fitting for o4) How to Order Manifold Manifold Body ported for internal pilot Base mounted for internal pilot Type SS5YJ3-21SA Type SS5YJ3-32SA-M5 Type SS5YJ3-32SA-C4 1/8 1/8 . 0.25 0.25 . 0.19 0.18 . 0.060 0.059 . 0.32 0.3 . 0.25 0.27 . 0.077 0.075 M3 x 0.5 M5 x 0.8 C4 Port size Flow characteristics 1→4/2 (P→A/B) 4/2→5/3 (A/B→R) 0.9 . . Effective area C (mm2) [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv 1(P), 5/3(R) Port 2(B), 4(A) Port SYJ3ュ23 SYJ3ュ33 SS5YJ3-21SA-06・・・・・・・・・・・・・ 1 set (Type 21SA 6 stations manifold part no.) . SYJ3123-5LOU-M3・・・・・・・・・ 4 sets (Single solenoid part no.) . SYJ3223-5LOU-M3・・・・・・・・・・ 2 sets (Double solenoid part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Add the valve and option part numbers under the manifold base part number. In the case of complex arrangement, specify them on the manifold specification sheet. The connector assembly lead wire length used for EX510 manifold varies depending on the number of stations. Therefore, solenoid valves (including a blanking plate) and connector assembly are assembled when shipped as a standard specification. Please specify the mounting solenoid valve when ordering. Type 21SA Type 21SA Type 32SA Series SYJ3000 Manifold for EX510 Serial Wiring Specifications A, B port Porting specifications Location Direction P, R port A, B port Port size Rated voltage Note) Value at manifold base mounted, 2 position single operating Flow Characteristics 672