【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   21 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Refer to page 2124 and the Operation Manual for the details of EX510 Gateway-type Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com Add the valve and option part numbers under the manifold base part number. In the case of complex arrangement, specify them on the manifold specification sheet. The connector assembly lead wire length used for EX510 manifold varies depending on the number of stations. Therefore, solenoid valves (including a blanking plate) and connector assembly are assembled when shipped as a standard specification. Please specify the mounting solenoid valve when ordering. The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. How to Order Manifold How to Order Valve How to Order Manifold Assembly (Example) SS5YJ3 21SA Nil N NPN output (+ COM.) PNP output (. COM.) SI unit Valve stations Nil 00F 00N 00T P, R port thread type Rc G NPT NPTF ・ The number of the blanking plate assembly is also included. Note 1) Double wiring: Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double and 3 position valves cannot be used where single solenoid wiring has been specified.) Symbol 04 08 04 16 Station 4 stations 8 stations 4 stations 16 stations Note Double wiring Note 1) Specified layout Note 2) (Up to 16 solenoids) SYJ3 1 23 5LO M3 1 2 3 4 5 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center Type of actuation A, B port size Rated voltage: 24 VDC Z U With light/surge voltage suppressor Without light/surge voltage suppressor (non-polar type) Light/Surge voltage suppressor Manual override Nil D E Non-locking push type Push-turn locking slotted type Push-turn locking lever type Example SS5YJ3-21SA-06 (-Q)・・・・・・・1 set (Type 21SA 6-station manifold part no.) .SYJ3123-5LOU-M3 (-Q)・・・・4 sets (Single solenoid part no.) .SYJ3223-5LOU-M3 (-Q)・・・・2 sets (Double solenoid part no.) Manifold base (6 stations) SS5YJ3-21SA-06(-Q) Single solenoid (24 VDC) SYJ3123-5LOU-M3(-Q) (4 sets) Double solenoid (24 VDC) SYJ3223-5LOU-M3(-Q) (2 sets) 1 2 3 Stations・・・・・・・・・ ・・・ ・・・ ・・・ ・・・ 04 Z R P Nil Q . CE-compliant CE-compliant Symbol Nil N SI unit part no. SI unit specifications NPN output (+ COM.) PNP output (. COM.) SI unit part no. EX510-S001 EX510-S101 Page P.2143 Series SYJ3000 [Option] EX510 Gateway-type Serial Transmission System Body Ported Manifold Nil Q . CE-compliant CE-compliant Coil specifications Nil T Standard With power saving circuit . Power saving circuit is only available in the “Z” type. 674