【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   23 / 104

BOOKをみる

10秒後にBOOKのページに移動します


A B P How to Order Applicable blanking plate assembly Refer to page 679. SS5YJ3 31 05 M3 SS5YJ3 32 05 M5 A, B port size A, B port size How to Order Stations SS5YJ3 41 05 C4 SS5YJ3 46 05 M5 02 : 20 2 stations : 20 stations Stations Stations Applicable solenoid valve SYJ3ュ20-ュュュュ-M3(-Q) SS5YJ3 20 05 SYJ3ュ23-ュュュュ-M3(-Q) P, R port thread type Nil F N T Rc G NPT NPTF P, R port thread type Nil F N T Rc G NPT NPTF R P R . + .+ A B R P .+ .+ P R B A . + .+ .+ .+ .+ B A P R . + .+ B A P R .+ .+ .+ .+ .+ A B P .+ . + B A R R .+ .+ .+ .+ .+ .+ . + B A P .+ .+ .+ .+ .+ Nil Q . CE-compliant CE-compliant Nil Q . CE-compliant CE-compliant Nil Q . CE-compliant CE-compliant Applicable blanking plate assembly Refer to page 679. Applicable solenoid valve SYJ3ュ40-ュュュュ(-Q) SYJ3ュ43-ュュュュ(-Q) Applicable blanking plate assembly Refer to page 679. Applicable solenoid valve SYJ3ュ40-ュュュュ(-Q) SYJ3ュ43-ュュュュ(-Q) Applicable blanking plate assembly Refer to page 679. Applicable solenoid valve SYJ3ュ30-ュュュュ(-Q) SYJ3ュ33-ュュュュ(-Q) A, B port M3 x 0.5 P port M5 x 0.8 R port M5 x 0.8 02 : 20 2 stations : 20 stations Number of stations Type 31 (4 port/Base mounted) How to Order ( S i n g le s o l e n o id p i lo t v a lv e is ) on same side as the A,B port. Type 31 Type S31 Series SYJ3000 Type 20 (5 port/Body ported) Common SUP/Common EXH Note) For more than 10 stations, supply air to both sides of P port and exhaust air from both sides of R port. Except 41 type [Option] Note) CE-compliant: For DC only. A, B port M3 x 0.5 A, B port M3 x 0.5 P port P port R port M5 x 0.8 R port M5 x 0.8 M5 x 0.8 M5 x 0.8 Single solenoid pilot valve is on opposite side as the A,B port. Single solenoid pilot valve is on same side as the A,B port. Valve mounting direction S Nil Type 32 (4 port/Base mounted) How to Order Type 32 Type S32 ( S in g le s o le n o id p i lo t v a lv e is ) on same side as the A,B port. A, B port M5 x 0.8, C4 A, B port M5 x 0.8, C4 P port 1/8 P port 1/8 R port 1/8 R port 1/8 Single solenoid pilot valve is on opposite side as the A,B port. Single solenoid pilot valve is on same side as the A,B port. Valve mounting direction S Nil 02 : 20 2 stations : 20 stations M5 C4 N3 M5 x 0.8 One-touch fitting for o4 One-touch fitting for o5/32" Type 41 (5 port/Base mounted) How to Order Type 41 Type S41 ( S in g le s o le n o id p i lo t v a lv e is ) on same side as the A,B port. A, B port M5 x 0.8, C4 A, B port M5 x 0.8, C4 P port 1/8 R port 1/8 P port 1/8 R port 1/8 Single solenoid pilot valve is on opposite side as the A,B port. Single solenoid pilot valve is on same side as the A,B port. Valve mounting direction S Nil 02 : 20 2 stations : 20 stations M5 C4 N3 M5 x 0.8 One-touch fitting for o4 One-touch fitting for o5/32" Nil Q . CE-compliant CE-compliant Nil Q . CE-compliant CE-compliant Common SUP/Individual EXH Type 46 (5 port/Base mounted) Note) For more than 10 stations, supply air to both sides of P port. Type 46 Type S46 ( S in g le s o le n o id p i lo t v a lv e is ) on same side as the A,B port. A, B port M5 x 0.8, C4 A, B port P port M5 x 0.8, C4 1/8 P port 1/8 M5 x 0.8 R1, R2 port M5 x 0.8 R1, R2 port Single solenoid pilot valve is on opposite side as the A,B port. Single solenoid pilot valve is on same side as the A,B port. Valve mounting direction S Nil 02 : 20 2 stations : 20 stations Stations M5 C4 N3 M5 x 0.8 One-touch fitting for o4 One-touch fitting for o5/32" A, B port size P port thread type Nil F N T Rc G NPT NPTF 676