【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   25 / 104

BOOKをみる

10秒後にBOOKのページに移動します


4 port base mounted (Type SYJ3ュ3 03 (-Q)) Applicable manifold base Type SS5YJ3-20(-Q) Type SS5YJ3-21P(-Q) Type SS5YJ3-21SA(-Q) Manifold base 5 port body ported (Type SYJ3ュ2 03 (-Q)) 5 port base mounted (Type SYJ3ュ4 03 (-Q)) Configuration of surface is different. Steel ball is driven in. Applicable manifold base Type SS5YJ3-31(-Q) Type SS5YJ3-S31(-Q) Type SS5YJ3-32(-Q) Type SS5YJ3-S32(-Q) Type SS5YJ3-32P(-Q) Type SS5YJ3-32SA(-Q) Applicable manifold base Sub-plate Type SS5YJ3-41(-Q) Type SS5YJ3-S41(-Q) Type SS5YJ3-46(-Q) Type SS5YJ3-S46(-Q) Manifold gasket A Mark SYJ3000-14-7 SYJ3000-14-10 SYJ3000-14-11 Round head combination screw SY100-33-3 (M1.7 x 17, Matt nickel plated) A Mark Manifold gasket Manifold gasket Manifold base Manifold base A A Protrusion for positioning Type SS5YJ3-20 Type SS5YJ3-41 P B A P R R . + . + Round head combination screw SY100-33-3 (M1.7 x 17, Matt nickel plated) Round head combination screw SY100-33-3 (M1.7 x 17, Matt nickel plated) Series SYJ3000 Mixed Installation of the SYJ300 and the SYJ3000 Valves on the Same Manifold Series SYJ300 valves can be mounted on the manifolds for Series SYJ3000. q SS5YJ3-20, SS5YJ3-21P, SS5YJ3-21SA The 3 port valve can be used by simply sealing off the unused “R” port with rubber plug SYJ3000- 33-1. Applicable solenoid valves: Series SYJ312, SYJ312M, SYJ322, SYJ322M w SS5YJ3-31, -S31, SS5YJ3-32, -S32, SS5YJ3-32SA, SS5YJ3-46, -S46, SS5YJ3-32P The 3 port valve can be used without modification. The A port of the valve will flow out of the B port of the manifold. Applicable solenoid valves: Series SYJ314, SYJ314M, SYJ324, SYJ324M e SS5YJ3-41, -S41 The 3 port valve can be used on the 4 port manifold by simply sealing off the unused “R” port with rubber plug SYJ3000-33-1. The A port of the valve will flow out of the B port of the manifold. Applicable solenoid valves: Series SYJ314, SYJ314M, SYJ324, SYJ324M Plug (SYJ3000-33-1) Seal the unused “R” port at the end the manifold. Plug (SYJ3000-33-1) Seal the unused “R” port at the end the manifold. (SYJ300 3 port valve) (SYJ300 3 port valve) A port of the 3 port valve flows out of the manifold B port. Caution Mounting screw tightening torques M1.7: 0.12 N・m Use caution to the assembly orientation for solenoid valves, gasket, and optional parts. Combinations of Solenoid Valve, Manifold Gasket and Manifold Base Note) Make sure to align the manifold gasket with the groove of the valve body. Difference between SYJ3ュ3 and SYJ3ュ4 SYJ3ュ30, 3ュ33 (4 port) SYJ3ュ40, 3ュ43 (5 port) 03 03 678