【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   28 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Grommet (G) L plug connector (L) M plug connector (M) M8 connector (WO) 3.5 13.5 17.3 30 5.2 3 12.5 29.2 R P P R B A B A B A B A B A 7.5 25 7.5 12 25 13.5 3.5 5.2 29.2 30 17.3 R P P R 3 9 B A B A B A B A B A 15 12 3 14.5 A A B B 1 - + - + - + - + - + 13.5 1 15 12 3 28.1 B B A A - + - + 0.8 28 0.8 0.8 109.7 96.8 0.8 60.4 48 30.5 94.9 82 53 Series SYJ3000 Type 31 Manifold: Side Ported/SS5YJ3-31- Stations -M3 . [ ]: AC SS5YJ3-S31- Stations -M3 Type S31 Manifold: Side Ported Single solenoid pilot valve is on same side as the A,B port. 51.4 [53.6] 78.8 [83.2] 52.2 [54.4] 91.7 [96.1] Approx. 300 (Lead wire length) L1 L2 (Pitch) P = 10.5 2 x o3.5 (For mounting) Manual override M5 x 0.8 (P, R port) 51.4 [53.6] 78.8 [83.2] 52.2 [54.4] 91.7 [96.1] L1 L2 2 x o3.5 (For mounting) Manual override (Pitch) P = 10.5 (Pitch) P = 10.5 43.5 [50.5] M3 x 0.5 (A, B port) (Light/surge voltage suppressor) (Station 1) (Station n) (Light/surge voltage suppressor) M3 x 0.5 (A, B port) (Station n) (Station 1) (Pitch) P = 10.5 Approx. 300 (Lead wire length) 61.3 [63.5] 111.5 [115.9] 98.6[103] 43.4 [47.3] Approx. 300 54.6 [61.6] (Lead wire length) 51.5 [53.7] 91.9 [96.3] 79 [83.4] M8 x 1 . Refer to page 755 for dimentions with connector cable. Station 2 35.5 28.5 3 46 39 4 56.5 49.5 5 67 60 6 77.5 70.5 7 88 81 8 98.5 91.5 9 109 102 10 119.5 112.5 11 130 123 12 140.5 133.5 13 151 144 14 161.5 154.5 15 172 165 16 182.5 175.5 17 193 186 18 203.5 196.5 19 214 207 Station 20 224.5 217.5 Station n L1 L2 681 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7