【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   29 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Grommet (G) For M5 For M5 31.5 7.5 17 10 16.5 1 20 15 5 33.1 B A B A - + - + 4 L1 L2 16 15.3 32 3.2 31.2 15.5 1 R P P R B A B A B A B A B A 36.5 12.5 17 (4.4) 10 4.5 L1 L2 15.5 16 1.5 B B A A 20 15 5 - + - + 63.3 [65.5] 111.5 [115.9] 98.6 [103] 0.8 48.4 [55.4] 33.1 Approx. 300 59.6 [66.6] (Lead wire length) 53.5 [55.7] 0.8 91.9 [96.3] 79 [83.4] 0.8 109.7 96.8 0.8 62.4 94.9 82 1 55 53 35.5 M8 x 1 78.8 [83.2] 56.4 [58.6] 57.2 [59.4] 91.7 [96.1] 15.5 L2 4 L1 31.5 34.2 0.2 35 12.3 15.5 2 x o4.5 (For mounting) R P P R B A B A B A B A B A 20 A B A B 1 17.5 15 5 - + - + - + - + - + 36.5 12.5 17 5 15 (4.4) 10 L1 L2 4.5 15.5 A A B B 18 1.5 - + - + - + - + - + (Lead wire length) Approx. 300 20 Series SYJ3000 Type 32 Manifold: Side Ported/SS5YJ3-32- Stations -M5, C 4 ュ N3 . [ ]: AC For C 4 ュ (Built-in One-touch fitting) N3 1/8 (P, R port) 53.4 [55.6] 78.8 [83.2] 54.2 [56.4] 91.7 [96.1] Approx. 300 (Lead wire length) (Pitch) P = 10.5 2 x o4.5 (For mounting) Manual override (Pitch) P = 10.5 48.5 [55.5] (Light/surge voltage suppressor) M5 x 0.8 (A, B port) (Station 1) (Station n) (Pitch) P = 10.5 One-touch fitting (A, B port) Applicable tubing O.D.: o4, o5/32" (Station 1) (Station n) (Light/surge voltage suppressor) L plug connector (L) M plug connector (M) M8 connector (WO) . Refer to page 755 for dimensions with connector cable. Type S32 Manifold: Side Ported Single solenoid pilot valve is /SS5YJ3-S32- Stations -M5, ュ on same side as the A,B port. C4 N3 For C 4 ュ (Built-in One-touch fitting) N3 Manual override (Pitch) P = 10.5 (Light/surge voltage suppressor) M5 x 0.8 (A, B port) (Station n) (Station 1) (Pitch) P = 10.5 (Light/surge voltage suppressor) One-touch fitting (A, B port) Applicable tubing O.D.: o4, o5/32" (Pitch) P = 10.5 (Station n) (Station 1) SS5YJ3-32, S32- Stations -C4 SS5YJ3-32, S32- Stations -M5 Station 2 42.5 33.5 3 53 44 4 63.5 54.5 5 74 65 6 84.5 75.5 7 95 86 8 105.5 96.5 9 116 107 10 126.5 117.5 11 137 128 12 147.5 138.5 13 158 149 14 168.5 159.5 15 179 170 16 189.5 180.5 17 200 191 18 210.5 201.5 19 221 212 Station 20 231.5 222.5 Station n L1 L2 Station 2 41.5 33.5 3 52 44 4 62.5 54.5 5 73 65 6 83.5 75.5 7 94 86 8 104.5 96.5 9 115 107 10 125.5 117.5 11 136 128 12 146.5 138.5 13 157 149 14 167.5 159.5 15 178 170 16 188.5 180.5 17 199 191 18 209.5 201.5 19 220 212 Station 20 230.5 222.5 Station n L1 L2 682