【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   30 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Grommet (G) For M5 For M5 11.5 18 10 4 L1 L2 3 7.8 39.5 4.3 16 38.7 R R P B A B A B A B A B A 17 2 20 15 5 33.1 B A B A - + - + 10 36.5 21.5 10 36.4 21.4 (4.4) 20 17 2 15 5 B A B A - + - + 0.8 33.1 0.8 0.8 109.7 96.8 0.8 69.9 53 35.5 94.9 82 62.5 36.5 L1 L2 4 33.5 14.3 2.2 16 32.2 33 P R R B A B A B A B A B A 20 A A B B 15 5 15 2 - + - + - + - + - + 10 36.4 21.4 (4.4) 20 15 15 5 A A B B 2 - + - + - + - + - + Series SYJ3000 Type 41 Manifold: Side Ported/SS5YJ3-41- Stations -M5, C 4 ュ N3 . [ ]: AC For C 4 ュ (Built-in One-touch fitting) N3 1/8 (R port) 78.8 [83.2] 60.9 [63.1] 61.7 [63.9] 91.7 [96.1] Approx. 300 (Lead wire length) (Pitch) P = 10.5 Manual override 2 x o4.5 (For mounting) (Pitch) P = 10.5 48.5 [55.5] (Light/surge voltage suppressor) (Station 1) (Station n) M5 x 0.8 (A, B port) 1/8 (P port) 1/8 (P port) (Pitch) P = 10.5 (Light/surge voltage suppressor) One-touch fitting (A, B port) Applicable tubing O.D.: o4, o5/32" (Station 1) (Station n) L plug connector (L) M plug connector (M) M8 connector (WO) 48.5 [55.5] 70.8 [73] 111.5 [115.9] 98.6[103] Approx. 300 (Lead wire length) 59.6 [66.6] 61 [63.2] 91.9 [96.3] 79 [83.4] M8 x 1 (Lead wire length) Approx. 300 . Refer to page 755 for dimentions with connector cable. Type S41 Manifold: Side Ported Single solenoid pilot valve is /SS5YJ3-S41- Stations -M5, ュ on same side as the A,B port. C4 N3 For C 4 ュ (Built-in One-touch fitting) N3 78.8 [83.2] 54.4 [56.6] 55.2 [57.4] 91.7 [96.1] (Pitch) P = 10.5 Manual override 2 x o4.5 (For mounting) (Light/surge voltage suppressor) M5 x 0.8 (A, B port) (Station n) (Station 1) (Pitch) P = 10.5 1/8 (P port) (Light/surge voltage suppressor) One-touch fitting (A, B port) Applicable tubing O.D.: o4, o5/32" (Pitch) P = 10.5 (Station n) (Station 1) Station 2 39.5 31.5 3 50 42 4 60.5 52.5 5 71 63 6 81.5 73.5 7 92 84 8 102.5 94.5 9 113 105 10 123.5 115.5 11 134 126 12 144.5 136.5 13 155 147 14 165.5 157.5 15 176 168 16 186.5 178.5 17 197 189 18 207.5 199.5 19 218 210 Station 20 228.5 220.5 Station n L1 L2 683 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7