【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   31 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Grommet (G) For M5 For M5 A B A B A B A B A B P P L2 8.8 38.5 37.7 14.5 3.3 L1 4 10 91.7 [96.1] 60.7 [62.9] 78.8 [83.2] 59.9 [62.1] 19 35 10 - + - + A A B B 48.5 [55.5] 33.1 5 15 20 1.5 11.8 (4.4) 18.9 34.9 10 - + - + A A B B 5 15 11.8 1.5 20 98.6 [103] 111.5 [115.9] 0.8 33 69.8 [72] 48.5 [55.5] 79 [83.4] 91.9 [96.3] 0.8 60 [62.2] 59.6 [66.6] 35.5 53 68.9 96.8 0.8 109.7 61.5 82 0.8 94.9 A B A B A B A B A B 0.5 P P 32.5 14.8 31.7 14.5 2.7 35 L2 4 L1 25 25 91.9 [96.3] 54.7 [56.9] 53.9 [56.1] 78.8 [83.2] - + - + - + - + - + 5 15 1.5 15.7 B B A A 20 (4.4) 18.9 34.9 10 1.5 15.7 - + - + - + - + - + 5 15 B B A A 20 Series SYJ3000 Type 46 Manifold: Side Ported/SS5YJ3-46- Stations -M5, C 4 ュ N3 . [ ]: AC For C 4 ュ (Built-in One-touch fitting) N3 2 x o4.5 (For mounting) Manual override (Pitch) P = 10.5 Approx. 300 (Lead wire length) 1/8 (P port) (Station 1) (Station n) M5 x 0.8 (A, B port) (Light/surge voltage suppressor) (Pitch) P = 10.5 1/8 (P port) (Station 1) (Station n) One-touch fitting (A, B port) Applicable tubing O.D.: o4, o5/32" (Light/surge voltage suppressor) (Pitch) P = 10.5 L plug connector (L) M plug connector (M) M8 connector (WO) Approx. 300 (Lead wire length) M8 x 1 (Lead wire length) Approx. 300 . Refer to page 755 for dimentions with connector cable. Type S46 Manifold: Side Ported Single solenoid pilot valve is /SS5YJ3-S46- Stations -M5, ュ on same side as the A,B port. C4 N3 For C 4 ュ (Built-in One-touch fitting) N3 2 x o4.5 (For mounting) Manual override (Pitch) P = 10.5 (Pitch) P = 10.5 (Station n) (Station 1) M5 x 0.8 (A, B port) (Light/surge voltage suppressor) 1/8 (P port) (Pitch) P = 10.5 One-touch fitting (A, B port) Applicable tubing O.D.: o4, o5/32" (Light/surge voltage suppressor) (Station n) (Station 1) Station 2 39.5 31.5 3 50 42 4 60.5 52.5 5 71 63 6 81.5 73.5 7 92 84 8 102.5 94.5 9 113 105 10 123.5 115.5 11 134 126 12 144.5 136.5 13 155 147 14 165.5 157.5 15 176 168 16 186.5 178.5 17 197 189 18 207.5 199.5 19 218 210 Station 20 228.5 220.5 Station n L1 L2 684