【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   35 / 104

BOOKをみる

10秒後にBOOKのページに移動します


(R1)5 (A)4 2(B) 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (B)2 4(A) 1 (P) (R)3 (B)2 4(A) (R)3 1 (P) (B)2 4(A) (R)3 1 (P) (B)2 4(A) (R)3 1 (P) (B)2 4(A) (R)3 1 (P) (Single) 1 (P) (B)2 4(A) (R)3 Symbol 2 position double 2 position single 3 position closed center 3 position exhaust center 3 position pressure center Body ported 2 position double 2 position single 3 position closed center 3 position exhaust center 3 position pressure center Base mounted (with sub-plate) Body ported Base mounted Symbol How to order valve with built-in speed controller SYJ5 5 Type of actuation CE-compliant Body Option Rated voltage Lead wire Light/surge voltage suppressor Manual override Port size Made to Order (For details, refer to pages 748 and 749.) Plate fixing screw 2 1 2 3 4 5 6 7 Effective area (mm2) 1 0 (Fully open) (Fully closed) Note) Do not loosen plate fixing screw. [Option] Rubber Seal 5 Port Solenoid Valve Series SYJ5000 Air 0.15 to 0.7 0.1 to 0.7 0.15 to 0.7 .10 to 50 (No freezing.) 25 or less 40 or less 5 3 Non-locking push type, Push-turn locking slotted type, Push-turn locking lever type Individual exhaust for the pilot valve, Common exhaust for the pilot and main valve Not required Unrestricted 150/30 Dust proof (. DIN terminal, M8 connector conforms to IP65.) Fluid Specifications Operating pressure range (MPa) Ambient and fluid temperature (°C) Response time (ms) (at 0.5 MPa) Max. operating frequency (Hz) Manual override (Manual operation) Pilot exhaust method Lubrication Mounting orientation Impact/Vibration resistance (m/s2) Enclosure Note 1) Note 2) 2 position single 2 position double 3 position 2 position single, double 3 position 2 position single, double 3 position . Based on IEC60529 Note 1) Based on dynamic performance test, JIS B 8375-1981. (Coil temperature: 20°C, at rated voltage, without surge voltage suppressor) Note 2) Impact resistance: No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Value in the initial state) Vibration resistance: No malfunction occurred in one sweep test between 45 and 2000 Hz. Test was performed at both energized and deenergized states in the axial direction and at the right angles to the main valve and armature. (Value in the initial state) 100, 110, 200, 220 ±10% of rated voltage . 0.35 {With light: 0.4 (DIN terminal with light: 0.45)} Diode (DIN terminal, Varistor when non-polar types) LED (Neon light when AC with DIN terminal) Solenoid Specifications Grommet (G), (H), L plug connector (L) M plug connector: (M), DIN terminal (D, Y) Electrical entry M8 connector (W) Coil rated voltage (V) Allowable voltage fluctuation Power consumption (W) Apparent power (VA) . Surge voltage suppressor Indicator light Standard With power saving circuit DC AC DC AC 50/60 Hz 100 V 110 V [115 V] 200 V 220 V [230 V] . In common between 110 VAC and 115 VAC, and between 220 VAC and 230 VAC. . For 115 VAC and 230 VAC, the allowable voltage is .15% to +5% of rated voltage. . For details refer to page 752. G, H, L, M, W 24, 12, 6, 5, 3 D, Y 24, 12 0.78 (With light: 0.81) 0.86 (With light: 0.89) [0.94 (With light: 0.97)] 1.18 (With light: 1.22) 1.30 (With light: 1.34) [1.42 (With light: 1.46)] 0.78 (With light: 0.87) 0.86 (With light: 0.97) [0.94 (With light: 1.07)] 1.15 (With light: 1.30) 1.27 (With light: 1.46) [1.39 (With light: 1.60)] Built-in Speed Controller SYJ5ュ5ュ Built-in exhaust flow controls enable simple cylinder speed adjustments. When mounted on the manifold, the common exhaust discharges the pilot and main valve exhaust through a common EXH port to enable simple exhausting. When using SYJ5ュ53 model the speed controller must be opend more than 1 complete rotation from fully closed in order to function proerly. Adjust the speed controller with a torque of 0.3 N塾 or less. Throttle Valve Characteristics ( → R) AB 0.1 (With light only) . [Starting 0.4, Holding 0.1] B 688