【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   36 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Rubber Seal Series SYJ5000 5 Port Solenoid Valve Series SYJ5120-M5 Average speed (mm/s) Bore size Series CJ2 Pressure 0.5 MPa Load rate: 50% Stroke 60 mm Series CM2 Pressure 0.5 MPa Load rate: 50% Stroke 300 mm o6 o10 o16 o20 o25 o32 o40 Body Ported Perpendicular, upward actuation Horizontal actuation 800 700 600 500 400 300 200 100 0 Series SYJ5140-01 Average speed (mm/s) Bore size Series CJ2 Pressure 0.5 MPa Load rate: 50% Stroke 60 mm Series CM2 Pressure 0.5 MPa Load rate: 50% Stroke 300 mm Series MB, CA2 Pressure 0.5 MPa Load rate: 50% Stroke 500 mm o6 o10 o16 o20 o25 o32 o40 o40 o50 o63 o80 o100 . Cylinder is in extending. Speed controller is meter-out, which is directly connected with cylinder and its needle is fully opened. . Average speed of cylinder is obtained by dividing the full stroke time by the stroke. . Load factor: ( (Load weight x 9.8) /Theoretical force) x 100% Perpendicular, upward actuation Horizontal actuation 800 700 600 500 400 300 200 100 0 Base Mounted Conditions C [dm3/(s・bar)] 0.47 0.49 0.46 0.49 [0.39] 0.69 0.69 0.56 0.57 [0.41] 0.70 0.72 0.67 0.82 [0.44] 0.79 0.80 0.71 0.99 [0.47] b 0.41 0.44 0.37 0.51 [0.38] 0.39 0.40 0.40 0.4 [0.37] 0.36 0.37 0.54 0.41 [0.39] 0.21 0.28 0.26 0.29 [0.38] Cv 0.13 0.13 0.12 0.14 [0.10] 0.18 0.19 0.15 0.15 [0.10] 0.19 0.19 0.19 0.23 [0.12] 0.19 0.18 0.18 0.24 [0.12] Weight (g) Note 2, 3) Grommet 46 64 75 53 71 82 53 71 82 80 (49) 98 (64) 109 (75) DIN terminal 68 108 119 75 115 126 75 115 126 102 (68) 142 (108) 153 (119) M8 connector 51 74 85 58 81 72 58 81 92 51 74 85 L/M plug connector 47 66 77 54 73 84 54 73 84 81 (47) 100 (66) 111 (77) Port size Valve model Type of actuation SYJ5ュ20-ュ-M5 SYJ5ュ20-ュ-C4 SYJ5ュ20-ュ-C6 SYJ5ュ40-ュ-01 Single Double Closed center Exhaust center Pressure center Single Double Closed center Exhaust center Pressure center Single Double Closed center Exhaust center Pressure center Single Double Closed center Exhaust center Pressure center C [dm3/(s・bar)] 0.47 0.44 0.47 [0.39] 0.45 0.44 0.43 0.41 [0.41] 0.41 0.47 0.44 0.41 [0.41] 0.41 0.83 0.86 1.1 [0.60] 0.72 b 0.41 0.40 0.43 [0.35] 0.42 0.39 0.40 0.37 [0.37] 0.37 0.40 0.34 0.38 [0.38] 0.36 0.32 0.34 0.24 [0.44] 0.38 Cv 0.13 0.12 0.13 [0.10] 0.12 0.12 0.12 0.10 [0.11] 0.10 0.12 0.12 0.11 [0.11] 0.11 0.21 0.20 0.26 [0.18] 0.18 Flow characteristics Note 1) 4, 2 1R4/2 (PRA/B) (A, B) 1, 5, 3 (P, EA, EB) 4/2R5/3 (A/BREA/EB) Note 1) [ ]: denotes the normal position. Exhaust center: 4/2 → 5/3, Pressure center: 1 → 4/2 Note 2) ( ): Without sub-plate. Note 3) For DC voltages. For AC voltages add 3 g to the weight of the single solenoid and 6 g to the weight of the double solenoid and 3 position types. Base mounted Body ported M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 1/8 1/8 C4 (One-touch fitting for o4) C6 (One-touch fitting for o6) 2 position 3 position 2 position 3 position 2 position 3 position 2 position 3 position Cylinder Speed Chart Flow Characteristics/Weight SYJ5120-M5 Body ported Tubing bore x Length Speed controller Silencer Series CJ2 Series CM2 o6 x 1 m AS3301F-06 o8 x 1 m AS3301F-08 AN110-01 o4 x 1 m AS1301F-04 AN120-M5 Series MB/CA2 SYJ5140-01 Base mounted Tubing bore x Length Speed controller Silencer Series CJ2 Series CM2 o4 x 1 m AN101-01 Series MB/CA2 AS2301F-04 o6 x 1 m AN101-01 AS3001F-06 Use as a guide for selection. Please confirm the actual conditions with SMC Sizing Program. 689 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7