![]() |
【DO!BOOK・ページリンク】 1-p0655-0757-syj3000_en 37 / 104 10秒後にBOOKのページに移動します |
SYJ5 2 SYJ5 4 Manual override Electrical entry CEcompliant DC AC 24, 12, 6, 5, 3 VDC 100,110, 200, 220 VAC Grommet L plug connector M plug connector 24,12 VDC 100,110, 200, 220 VAC DIN terminal 24, 12, 6, 5, 3 VDC M8 connector Port size Nil: Without sub-plate 01: 1/8 With sub-plate Body option (With gasket and screws) Base mounted Body ported 5 L L 1 2 5 0 0 M5 For sub-plate, manifold type 40, 41, 42, 43 Thread type Nil F N T Rc G NPT NPTF Nil T Coil specifications Standard With power saving circuit <24, 12 VDC only> .+ .+ .+ .+ .+ .+ Note 1) Enter the cable length symbols in ュ. Please be sure to fill in the blank referring to page 754. Nil Q . CE-compliant CE-compliant Nil X20 . Body Ported External Pilot (Refer to page 748.) Made to Order Note) AC-type models that are CE-compliant have DIN terminals only. Series SYJ5000 How to Order Note) AC-type models that are CE-compliant have DIN terminals only. [Option] 1 2 3 4 5 2 position single solenoid 2 position double solenoid 3 position closed center 3 position exhaust center 3 position pressure center Type of actuation (For manifold type 20) Nil S Z R U Without light/surge voltage suppressor With surge voltage suppresor With light/surge voltage suppressor With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) Light/Surge voltage suppressor Electrical entry for G, H, L, M, W Bracket Nil: Without bracket 5 6 V S R 24 VDC 12 VDC 6 VDC 5 VDC 3 VDC Rated voltage DC 1 2 3 4 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] AC (50/60 Hz) M5 C4 C6 N3 N7 M5 x 0.8 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o5/32" One-touch fitting for o1/4" A, B port size F: With bracket Nil S Z Electrical entry for D, Y Without light/surge voltage suppressor With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) . For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. . For type “R” and “U”, DC voltage is only available. . Power saving circuit is only available in the “Z” type. . DOZ and YOZ are not available. . For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. . DC specifications of type D, Y, DO and YO are only available with 12 and 24 VDC. . For type Wュ, DC voltage is only available. Note) AC-type models that are CE-compliant have DIN terminals only. Note) The mounting bracket is supplied unattached. . 2 position single type only. R port P, E port 0: Pilot valve individual exhaust for the pilot valve R port P, E port 3: Common exhaust type for main and pilot valve . Power saving circuit is not available in the case of D, Y, DO, YO or Wュ type. G: Lead wire length 300 mm L: With lead wire (Length 300 mm) D, Y : With connector WO: Without connector cable MN: Without lead wire M: With lead wire (Length 300 mm) Note 1) Wュ: With connector cable H: Lead wire length 600 mm LN: Without lead wire DO, YO: Without connector MO: Without connector LO: Without connector . LN, MN type: with 2 sockets. . Refer to page 751 for the lead wire length of L and M plug connectors. . Refer to page 754 for the connector assembly with cover for L and M plug connectors. . DIN terminal type “Y” which conforms to EN-175301-803C (former DIN4365C) is also available. For details, refer to page 753. . For connector cable of M8 connector, refer to page 754. . M8 thread conforming to IEC60947-5-2 standard is also available. Refer to page 749 for details. Nil: Non-locking push type D: Push-turn locking slotted type E: Push-turn locking lever type Note) When placing an order for body ported solenoid valve as a single unit, mounting screws for manifold and gasket are not attached. Order them separately, if necessary. (For details, refer to page 706.) . . . . 690 |