【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   39 / 104

BOOKをみる

10秒後にBOOKのページに移動します


V115 5 D DIN terminal (Type D) DIN terminal (Type Y) D DO Y DO With connector Without connector With connector Without connector Note) Do not replace V111 (G, H, L, M, W) to V115 (DIN terminal) and vice versa when replacing pilot valve assembly only. Electrical entry V111 Note) Since V111 and V115 are CE-compliant as standard, the suffix “-Q” is not necessary. Series SYJ5000 How to Order Pilot Valve Assembly Nil Standard With power saving circuit T (24, 12 VDC only) . Power saving circuit is not available in the case of Wュ type. Coil specifications Light/Surge voltage suppressor Nil S Z R U Without light/surge voltage suppressor With surge voltage suppresor With light/surge voltage suppressor With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) . For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. . For type “R” and “U”, DC voltage is only available. . Power saving circuit is only available in the “Z” type. 5 6 V S R 1 2 3 4 24 VDC 12 VDC 6 VDC 5 VDC 3 VDC 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz [115 VAC 50/60 Hz] 220 VAC 50/60 Hz [230 VAC 50/60 Hz] Rated voltage . For type Wュ, DC voltage is only available. . CE-compliant: For DC only. Electrical entry G H L LN LO M MN MO WO Wュ Grommet, 300 mm lead wire Grommet, 600 mm lead wire With lead wire Without lead wire Without connector With lead wire Without lead wire Without connector Without connector cable With connector cable Note 1) L plug connector M plug connector M8 connector . For connector cable of M8 connector, refer to page 754. Note 1) Enter the cable length symbols in ュ. Please be sure to fill in the blank referring to page 754. 5 24 VDC 6 12 VDC 1 100 VAC 50/60 Hz 2 200 VAC 50/60 Hz 3 4 220 VAC 50/60 Hz [230 VAC 50/60 Hz] 110 VAC 50/60 Hz [115 VAC 50/60 Hz] Rated voltage . DC specifications of type D and DO is only available with 12 and 24 VDC. . Power saving circuit is not available in the case of D or DO type. Nil Without light/surge voltage suppressor S Z With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) Light/Surge voltage suppressor . DOZ and YOZ are not available. . For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. 5 G 692