【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   47 / 104

BOOKをみる

10秒後にBOOKのページに移動します


[Option] Note) CE-compliant: For DC only. For DC SYJ5 1 2 3 4 5 5 LO Z 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center Type of actuation 1 3 100 VAC 110 VAC (115 VAC) Rated voltage Manual override 1 2 3 4 For AC SYJ5 1 2 3 1 LOZ 4 Series SYJ5000 Flat Ribbon Cable Manifold Flat Ribbon Cable Manifold Specifications Location Direction P, R port Rated voltage Note 2) Applicable flat ribbon cable connector Internal wiring Single base/B mount Common SUP, Common EXH 3 to 12 stations Valve Top 1/8 Base Side 1/8 C4 (One-touch fitting for o4) Socket: 26 pins MIL type with strain relief (MIL-C-83503) In common between +COM and .COM (Z type: +COM only). 24, 12 VDC/100, 110 VAC Type 20 Type 41P Type 43P A, B port M5 x 0.8 M5 x 0.8, C4 (One-touch fitting for o4) C6 (One-touch fitting for o6) Model Manifold type P (SUP), R (EXH) Valve stations A, B port Porting specifications Port size How to Order Manifold (Example) SS5YJ5-41P-07-C4 (-Q) 1 pc. (Manifold base) . SYJ5143-5LOU (-Q) 3 pcs. (Valve) . SYJ5243-5LOU (-Q) 3 pcs. (Valve) . SYJ5000-21-7A 1 pc. (Blanking plate assembly) . SY3000-37-28A 3 pcs. (Connector assembly) . SY3000-37-29A 3 pcs. (Connector assembly) Note) Please indicate the connector assembly part no. below that connects the valve and the manifold. Example: The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Multiple valve wiring is simplified through the use of the flat cable connector. Clean appearance In the case of a flat ribbon cable type, each valve is wired on the print board of manifold base to allow the external wiring to be piped all together with 26 pins MIL connector. Note 1) The withstand voltage specification for the wiring unit section conforms to JIS C 0704, Grade 1 or its equivalent. Note 2) CE-compliant: For DC only. Instruct by specifying the valves and blanking plate assembly to be mounted on the manifold along with the manifold base model no. ・・・ ・・・・・・・・・・ ・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・ Flow Characteristics Note) Value at manifold base mounted, 2 position single operating Manifold Body ported for internal pilot Base mounted for internal pilot Type SS5YJ5-20P Type SS5YJ5-41P Type SS5YJ5-43P 1/8 1/8 1/8 1/8 1/8 0.46 0.62 0.79 0.59 0.55 0.39 0.33 0.36 0.35 0.29 0.12 0.16 0.21 0.16 0.14 0.75 0.83 0.91 0.68 0.74 0.32 0.27 0.36 0.23 0.32 0.19 0.20 0.24 0.17 0.19 M5 x 0.8 C4 C6 M5 x 0.8 C4 Flow characteristics Port size 1→4/2 (P→A/B) 4/2→5/3 (A/B→R) C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv 1(P), 5/3(R) Port 2(B), 4(A) Port SYJ5ュ23 SYJ5ュ43 How to Order Valve Connector Assembly Single solenoid SY3000-37-28A For 12, 24 VDC Double solenoid, 3 position type SY3000-37-29A Single solenoid With individual EXH spacer assembly SY3000-37-3A Double solenoid, 3 position type With individual EXH spacer assembly SY3000-37-4A With 3 port adaptor plate SY3000-37-3A SY3000-37-46A SY3000-37-47A SY3000-37-32A SY3000-37-33A SY3000-37-32A SY3000-37-54A SY3000-37-55A SY3000-37-35A SY3000-37-36A SY3000-37-35A For 100 VAC For 110 VAC Single solenoid Double solenoid, 3 position type Single solenoid With individual EXH spacer assembly Double solenoid, 3 position type With individual EXH spacer assembly With 3 port adaptor plate Single solenoid Double solenoid, 3 position type Single solenoid With individual EXH spacer assembly Double solenoid, 3 position type With individual EXH spacer assembly With 3 port adaptor plate 20P 5 6 Z U 24 VDC 12 VDC With light/surge voltage suppressor With light/surge voltage suppressor (Non-polar type) Rated voltage Light/Surge voltage suppressor Note) Z: Positive common specifications only. . Power saving circuit is only available in the “Z” type. Nil D E Non-locking push type Push-turn locking slotted type Push-turn locking lever type A, B port size Symbol Nil M5 C4 C6 N3 N7 Port size Base mounted M5 x 0.8 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o5/32" One-touch fitting for o1/4" Note) In the case of flat ribbon cable type, “U” and “Z” types are for DC specifications and “Z” type is for AC specifications. “Z” type for DC is positive common specification only. For the other combination, please contact SMC. Nil Q . CE-compliant CE-compliant Note) CE-compliant: For DC only. [Option] Note) CE-compliant: For DC only. Coil specifications Nil T Standard With power saving circuit 700