【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   48 / 104

BOOKをみる

10秒後にBOOKのページに移動します


EX510 Gateway-type Serial Transmission System How to Order Manifold (Example) Model Manifold type P (SUP), R (EXH) Valve stations A, B port Porting specifications Port size Rated voltage Single base/B mount Common SUP, Common EXH 3 to 16 stations 24 VDC Type 20SA Valve Top M5 x 0.8 C4(One-touch fitting for o4) C6(One-touch fitting for o6) Type 41SA 1/8 M5 x 0.8 Type 42SA Base Side 1/8 Type 43SA 1/4 C4 (One-touch fitting for o4) Type 20SA SS5YJ5-20SA-05 ・・・・・・・・・・・・・・・ 1 set (Type 20SA 5 stations manifold part no.) . SYJ5123-5LOU-M5 ・・・・・・・・・・・・ 3 sets (Single solenoid part no.) . SYJ5223-5LOU-M5 ・・・・・・・・・・・・ 2 sets (Double solenoid part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Manifold Body ported for internal pilot Base mounted for internal pilot Type SS5YJ5-20SA Type SS5YJ5-41SA Type SS5YJ5-42SA-01 Type SS5YJ5-43SA 1/8 1/8 1/8 1/8 1/4 1/8 0.46 0.62 0.79 0.59 0.74 0.55 0.39 0.33 0.36 0.35 0.22 0.29 0.12 0.16 0.21 0.16 0.18 0.14 0.75 0.83 0.91 0.68 0.82 0.74 0.32 0.27 0.36 0.23 0.31 0.32 0.19 0.20 0.24 0.17 0.21 0.19 M5 x 0.8 C4 C6 M5 x 0.8 1/8 C4 Port size Flow characteristics 1→4/2(P→A/B) 4/2→5/3(A/B→R) C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv 1(P), 5/3(R) Port 2(B), 4(A) Port SYJ5ュ2ュ SYJ5ュ4ュ Add the valve and option part numbers under the manifold base part number. In the case of complex arrangement, specify them on the manifold specification sheet. The connector assembly lead wire length used for EX510 manifold varies depending on the number of stations. Therefore, solenoid valves (including a blanking plate) and connector assembly are assembled when shipped as a standard specification. Please specify the mounting solenoid valve when ordering. Rubber Seal Series SYJ5000 5 Port Solenoid Valve Manifold for EX510 Serial Wiring Specifications Location Direction P, R port A, B port Flow Characteristics Note) Value at manifold base mounted, 2 position single operating. Single solenoid SY3000-37-28A For 12, 24 VDC Double solenoid, 3 position type SY3000-37-29A Single solenoid With individual SUP/EXH spacer assembly SY3000-37-3A Double solenoid, 3 position type With individual SUP/EXH spacer assembly SY3000-37-4A SY3000-37-3A SY3000-37-6A Single solenoid With interface regulator Double solenoid, 3 position type With interface regulator With 3 port adaptor plate SY3000-37-3A For 100 VAC For 110 VAC 41P・ 43P Single solenoid SY3000-37-46A Double solenoid, 3 position type SY3000-37-47A Single solenoid With individual SUP/EXH spacer assembly SY3000-37-32A Double solenoid, 3 position type With individual SUP/EXH spacer assembly SY3000-37-33A SY3000-37-15A SY3000-37-34A Single solenoid With interface regulator Double solenoid, 3 position type With interface regulator With 3 port adaptor plate SY3000-37-32A Single solenoid SY3000-37-54A Double solenoid, 3 position type SY3000-37-55A Single solenoid With individual SUP/EXH spacer assembly SY3000-37-35A Double solenoid, 3 position type With individual SUP/EXH spacer assembly SY3000-37-36A SY3000-37-19A SY3000-37-37A Single solenoid With interface regulator Double solenoid, 3 position type With interface regulator With 3 port adaptor plate SY3000-37-35A 701 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7