【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   52 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Type 20P (5 port/Body ported) Type 41P (5 port/Base mounted) How to Order Applicable solenoid valve Refer to page 700. Applicable blanking plate assembly Refer to page 706. How to Order 03 : 12 3 stations : 12 stations Number of stations Flat Ribbon Cable Manifold 03 : 12 3 stations : 12 stations Number of stations EX510 Gateway-type Serial Transmission System Applicable connector assembly Refer to page 700. Type 43P (5 port/Base mounted) How to Order 03 : 12 3 stations : 12 stations C4 N3 One-touch fitting for o4 One-touch fitting for o5/32" Number of stations Applicable solenoid valve Refer to page 700. Applicable blanking plate assembly Refer to page 706. Applicable connector assembly Refer to page 700. A, B port P port 1/8 R port 1/8 P port 1/8 R port 1/8 A, B port M5 x 0.8 P port 1/8 R port 1/8 A, B port CA P, R port thread type Nil 00F 00N 00T Rc G NPT NPTF P, R port thread type Nil F N T Rc G NPT NPTF P, R port thread type A, B port size Nil F N T Rc G NPT NPTF SS5YJ5 20P 05 SS5YJ5 41P 05 M5 SS5YJ5 43P 05 C4 P port 1/8 R port 1/8 A, B port M5 x 0.8 R port 1/8 P port 1/8 A, B port M5 x 0.8 R port 1/4 P port 1/4 A, B port 1/8 SS5YJ5 41SA 03 Nil N NPN output (+ COM.) PNP output (. COM.) SI unit Nil N NPN output (+ COM.) PNP output (. COM.) SI unit Nil N NPN output (+ COM.) PNP output (. COM.) SI unit Valve stations P, R port thread type P, R port thread type Symbol 03 : 08 03 : 16 Station 3 stations : 8 stations 3 stations : 16 stations Note Double wiring Note 1) Valve stations Symbol 03 : 08 03 : 16 Station 3 stations : 8 stations 3 stations : 16 stations Note Double wiring Note 1) M5 M5 A, B port size M5 x 0.8 SS5YJ5 42SA 03 01 SS5YJ5 20SA 03 Valve stations Symbol 03 : 08 03 : 16 Station 3 stations : 8 stations 3 stations : 16 stations Note Double wiring Note 1) 01 A, B port size 1/8 Type 20SA (5 port/Body ported) Type 41SA (5 port/Base mounted) How to Order How to Order Type 42SA (5 port/Base mounted) How to Order Applicable solenoid valve Refer to page 702. Applicable blanking plate assembly Refer to page 706. Applicable solenoid valve Refer to page 703. Applicable blanking plate assembly Refer to page 706. Applicable solenoid valve Refer to page 703. Applicable blanking plate assembly Refer to page 706. R P R 8 6 4 2 0 A B A B A B A B A B P R 8 6 4 2 0 A B A B A B A B A B R P 8 6 4 2 0 A B A B A B A B A B ・ The number of the blanking plate assembly is also included. Note 1) Double wiring: Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double and 3 position valves cannot be used where single solenoid wiring has been specified.) ・ The number of the blanking plate assembly is also included. Note 1) Double wiring: Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double and 3 position valves cannot be used where single solenoid wiring has been specified.) Nil 00F 00N 00T Rc G NPT NPTF Nil F N T Rc G NPT NPTF ・ The number of the blanking plate assembly is also included. Note 1) Double wiring: Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double and 3 position valves cannot be used where single solenoid wiring has been specified.) Series SYJ5000 Common SUP/Common EXH Note) For more than 8 stations, supply air to both sides of P port and exhaust air from both sides of R port. [Option] Note) CE-compliant: For DC only. Nil Q . CE-compliant CE-compliant Nil Q . CE-compliant CE-compliant Nil Q . CE-compliant CE-compliant Nil Q . CE-compliant CE-compliant Nil Q . CE-compliant CE-compliant Nil Q . CE-compliant CE-compliant Specified layout Note 2) (Up to 16 solenoids) Specified layout Note 2) (Up to 16 solenoids) Specified layout Note 2) (Up to 16 solenoids) 705 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7