GT code: AC00068 (M2.5×25) GT code: AC00068 (M2.5×25) GT code: AC00068 (M2.5×25) GT code: AC00068 (M2.5×25) Blanking Plate Assembly Round head combination screw Round head combination screw Manifold Gasket DXT192-10-14 Manifold Gasket DXT192-10-16 Applicable manifold base ・ Type SS5YJ5-20 ・ Type SS5YJ5-20P ・ Type SS5YJ5-20SA Applicable manifold base Sub-plate ・ Type SS5YJ5-40 ・ Type SS5YJ5-41 ・ Type SS5YJ5-42 ・ Type SS5YJ5-43 ・ Type SS5YJ5-41P ・ Type SS5YJ5-43P ・ Type SS5YJ5-41SA ・ Type SS5YJ5-42SA ・ Type SS5YJ5-43SA B A B A Round head combination screw Round head combination screw Manifold Gasket DXT192-10-12 Applicable manifold base ・ Type SS5YJ5-20-Q ・ Type SS5YJ5-20P-Q ・ Type SS5YJ5-20SA-Q Manifold Gasket DXT192-10-16 Applicable manifold base Sub-plate ・ Type SS5YJ5-40-Q ・ Type SS5YJ5-41-Q ・ Type SS5YJ5-42-Q ・ Type SS5YJ5-43-Q ・ Type SS5YJ5-41P-Q ・ Type SS5YJ5-43P-Q ・ Type SS5YJ5-41SA-Q ・ Type SS5YJ5-42SA-Q ・ Type SS5YJ5-43SA-Q Flat Ribbon Cable Manifold C4 N3 A, B port size One-touch fitting for o4 One-touch fitting for o5/32" ・ The number of the blanking plate assembly is also included. Note 1) Double wiring: Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double and 3 position valves cannot be used where single solenoid wiring has been specified.) Valve stations Symbol 03 : 08 03 : 16 Station 3 stations : 8 stations 3 stations : 16 stations Note Double wiring Note 1) Nil F N T P, R, A, B port thread type Rc G NPT NPTF SS5YJ5 43SA 03 C4 P R 8 6 4 2 0 A B A B A B A B A B Type 43SA (5 port/Base mounted) How to Order R port 1/8 P port 1/8 A, B port M5 x 0.8 Applicable solenoid valve Refer to page 703. Applicable blanking plate assembly Refer to “Blanking Plate Assembly” below. Series SYJ5000 EX510 Gateway-type Serial Transmission System [Option] Nil N NPN output (+ COM.) PNP output (. COM.) SI unit Specified layout Note 2) (Up to 16 solenoids) Nil Q . CE-compliant CE-compliant Combinations of Solenoid Valve, Manifold Gasket and Manifold Base SYJ5000-21-5A SYJ5000-21-7A Applicable manifold base ・ SS5YJ5-20(-Q) ・ SS5YJ5-20SA(-Q) Applicable manifold base ・ SS5YJ5-20P(-Q) Round head combination screw Gasket Blanking plate Dust cap SYJ5000-21-6A Applicable manifold base ・ SS5YJ5-40(-Q) ・ SS5YJ5-41(-Q) ・ SS5YJ5-42(-Q) ・ SS5YJ5-43(-Q) ・ SS5YJ5-41SA(-Q) ・ SS5YJ5-42SA(-Q) ・ SS5YJ5-43SA(-Q) SYJ5000-21-8A Applicable manifold base ・ SS5YJ5-41P(-Q) ・ SS5YJ5-43P(-Q) Dust cap Caution Mounting screw tightening torques M2.5: 0.45N・m Use caution to the assembly orientation for solenoid valves, gasket, and optional parts. Round head combination screw Gasket Blanking plate Round head combination screw Gasket Blanking plate Round head combination screw Gasket Blanking plate 706