![]() |
【DO!BOOK・ページリンク】 1-p0655-0757-syj3000_en 54 / 104 10秒後にBOOKのページに移動します |
Individual EXH Spacer Assembly Mix Installation of the SYJ500 and the SYJ5000 Valves on the Same Manifold Applicable manifold base ・ Type SS5YJ5-20 ・ Type SS5YJ5-20P Applicable manifold base ・ Type SS5YJ5-40 ・ Type SS5YJ5-41 ・ Type SS5YJ5-42 ・ Type SS5YJ5-43 ・ Type SS5YJ5-41P ・ Type SS5YJ5-42P ・ Type SS5YJ5-43P Individual SUP Spacer Assembly Applicable manifold base ・ Type SS5YJ5-41(-Q) ・ Type SS5YJ5-42(-Q) ・ Type SS5YJ5-43(-Q) ・ Type SS5YJ5-41P(-Q) ・ Type SS5YJ5-43P(-Q) P B A Manifold gasket Individual SUP spacer Adapter gasket Adapter plate Round head combination screw combination screw screw (Positioning pin) Round head Round head combination Round head combination screw Round head combination screw Round head combination screw Round head combination screw Adapter gasket Adapter plate SYJ500-3-2A SYJ500-3-1A 7 7 15 SYJ5000-16-2 A(-Q) Thread type Nil F N T Rc G NPT NPTF Use of an adapter plate makes it possible to mount Series SYJ500 on the manifold bases of series SYJ5000. When mounting the SYJ500 valve on the SYJ5000 manifold, the SYJ500 solenoid must be positioned on the same side of the manifold as a single solenoid SYJ500. (Refer to the figure below.) For base mounted style, the A port of the 3 port valve flows out the B port of manifold base. |