【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   58 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Built-in speed controller L1 4.5 L2 17.5 18 3.5 R P P R A B A B A B A B A B 7 21 12 35 47.5 3.5 0.6 123 [127.4] 107 [111.4] 69.5 [71.7] 52.6 [59.6] 37.2 87.4 [91.8] 63.7[70.7] 3.5 59.7 [61.9] 103.4 [107.8] 0.6 Pg7 125.2 141.2 78.6 0.6 85.4 77.9 66.6 3.5 79.5 143 127 0.6 0.6 121.2 105.2 68.6 106.4 90.4 3.5 61.2 57.1 39.6 0.6 37.2 18.5 5.5 23 24 A B B A - + - + - + Series SYJ5000 Type 41: Side Ported/SS5YJ5-41- Stations -M5ュ Grommet (G) . [ ]: AC 59.6 [61.8] 87.2 [91.6] 60.2 [62.4] Approx. 300 (Lead wire length) 103.2 [107.6] 37.5 (DIN 38.7) (Pitch) P = 16 5.5 38.1 (DIN 39.3) 20.9 (DIN 22.1) 2 x o5.5 (For mounting) Manual override (DIN 6.7) 1/8 (P, R port) Max. 13.5 52.6 [59.6] (Light/surge voltage suppressor) (Pitch) P = 16 (Station 1) (Station n) M5 x 0.8 (A, B port) L plug connector (L) M plug connector (M) DIN terminal (D, Y) M8 connector (WO) Approx. 300 (Lead wire length) Approx. 300 (Lead wire length) Applicable code O.D. o3.5 to o7 Max. 10 M8 x 1 . Refer to page 755 for dimentions with connector cable. Station 2 52 43 3 68 59 4 84 75 5 100 91 6 116 107 7 132 123 8 148 139 9 164 155 10 180 171 11 196 187 12 212 203 13 228 219 14 244 235 15 260 251 16 276 267 17 292 283 18 308 299 19 324 315 Station 20 340 331 Station n L1 L2 711 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7