【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   59 / 104

BOOKをみる

10秒後にBOOKのページに移動します


. Other dimensions are the same as the grommet type. 17.5 24 44 10.5 64.6 [66.8] 87.2 [91.6] 6.5 L1 L2 23 24.5 R P P R A B A B A B A B A B 65.2 [67.4] 103.2 [107.6] 33 24.5 8.5 6 24.5 61.6 [68.6] 46.2 B A B A - + - + - + 56.5 17.5 24 43.9 10.4 33 1 29 25 8.5 61.6 [68.6] 46.2 B A B A - + - + - + 61.6 [68.6] 46.2 0.6 123 [127.4] 107 [111.4] 74.5 [76.7] 72.7 [79.7] 103.4 [107.8] 87.4 [91.8] 64.7 [66.9] 0.6 141.2 125.2 83.6 94.4 86.9 75.6 84.5 143 127 0.6 0.6 Pg7 106.4 90.4 66.2 66.1 48.6 121.2 73.6 105.2 0.6 0.6 Series SYJ5000 Type 42: Side Ported/SS5YJ5-42- Stations -01, ュ Grommet (G) For 01ュ C6 N7 C6 For N 7 ュ (Built-in One-touch fitting) . [ ]: AC 1/4 (P, R port) (Pitch) P = 17 Approx. 300 (Lead wire length) 43.1 (DIN 44.3) 15.9 ( DIN 17.1) 2 x o6.5 (For mounting) Manual override 42.5 (DIN 43.7) 0.5 (DIN 1.7) (Pitch) P = 17 (Light/surge voltage suppressor) (Station 1) (Station n) 1/8 (A, B port) Max. 13.5 1/4 (P, R port) (Light/surge voltage suppressor) (Pitch) P = 16 One-touch fitting (A, B port) Built-in speed controller (Station 1) (Station n) Applicable tubing O.D.: o6, o1/4" L plug connector (L) M plug connector (M) DIN terminal (D, Y) M8 connector (WO) . Refer to page 755 for dimentions with connector cable. Approx. 300 (Lead wire length) Approx. 300 (Lead wire length) Max. 10 Applicable code O.D. o3.5 to o7 M8 x 1 Station n L1 L2 L1 L2 Station 2 66 53 65 52 3 83 70 81 68 4 100 87 97 84 5 117 104 113 100 6 134 121 129 116 7 151 138 145 132 8 168 155 161 148 9 185 172 177 164 10 202 189 193 180 11 219 206 209 196 12 236 223 225 212 13 253 240 241 228 14 270 257 257 244 15 287 274 273 260 16 304 291 289 276 17 321 308 305 292 18 338 325 321 308 19 355 342 337 324 Station 20 372 359 353 340 A, B port size For 1/8 For C6/N7 712