【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   69 / 104

BOOKをみる

10秒後にBOOKのページに移動します


SYJ7 2 SYJ7 4 5 M M 1 2 5 0 0 01 Port size Manual override Base mounted Body ported Thread type Nil F N T Rc G NPT NPTF Note 1) Enter the cable length symbols in ュ. Please be sure to fill in the blank referring to page 754. Series SYJ7000 How to Order Note) AC-type models that are CE-compliant have DIN terminals only. [Option] 1 2 3 4 5 2 position single solenoid 2 position double solenoid 3 position closed center 3 position exhaust center 3 position pressure center Type of actuation Light/Surge voltage suppressor Electrical entry for G, H, L, M, W 5 6 V S R 24 VDC 12 VDC 6 VDC 5 VDC 3 VDC Rated voltage DC 1 2 3 4 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] AC (50/60 Hz) 01 C6 C8 N7 N9 1/8 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o1/4" One-touch fitting for o5/16" A, B port size Bracket Nil: Without bracket F: With bracket (For manifold type 20, 21) Nil S Z R U Without light/surge voltage suppressor With surge voltage suppresor With light/surge voltage suppressor With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) Electrical entry for D, Y Nil S Z Without light/surge voltage suppressor With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) Thread type Nil F N T Rc G NPT NPTF . For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. . For type “R” and “U”, DC voltage is only available. . Power saving circuit is only available in the "Z" type. . DOZ and YOZ are not available. . For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. . DC specifications of type D, Y, DO and YO are only available with 12 and 24 VDC. . For type Wュ, DC voltage is only available. Note) AC-type models that are CE-compliant have DIN terminals only. Note) Do not remove the factory installed bracket from models with the bracket option. Removal of the bracket will cause the valve to leak. Brackets cannot be retrofitted. . 2 position single type only. Body option 0: Pilot valve individual exhaust for the pilot valve R port P, E port 3: Common exhaust type for main and pilot valve R port P, E port Coil specifications Nil T Standard With power saving circuit <24, 12 VDC only> . Power saving circuit is not available in the case of D, Y, DO, YO or Wュ type. Nil: Non-locking push type D: Push-turn locking slotted type E: Push-turn locking lever type (With gasket and screws) Nil: Without sub-plate 01: 1/8 With sub-plate 02: 1/4 With sub-plate Note) Note) R1, R2 port: 1/4 . LN, MN type: with 2 sockets. . Refer to page 751 for the lead wire length of L and M plug connectors. . Refer to page 754 for the connector assembly with cover for L and M plug connectors. . DIN terminal type “Y” which conforms to EN-175301-803C (former DIN43650C) is also available. For details, refer to page 753. . For connector cable of M8 connector, refer to page 754. . M8 thread conforming to IEC60947-5-2 standard is also available. Refer to page 749 for details. Note) When placing an order for body ported solenoid valve as a single unit, mounting screws for manifold and gasket are not attached. Order them separately, if necessary. (For details, refer to page 738.) Nil Q . CE-compliant CE-compliant Nil X20 . Body Ported External Pilot (Refer to page 748.) Made to Order For sub-plate, manifold type 40, 41, 42 Note) AC-type models that are CE compliant have DIN terminals only. -+ -+ . . . . -+ -+ +- +- Electrical entry 24, 12, 6, 5, 3 VDC 100,110, 200, 220 VAC Grommet L plug connector M plug connector 24,12 VDC 100,110, 200, 220 VAC DIN terminal 24, 12, 6, 5, 3 VDC M8 connector G: Lead wire length 300 mm H: Lead wire length 600 mm L: With lead wire (Length 300 mm) LN: Without lead wire MN: Without lead wire MO: Without connector D, Y: With connector DO, YO: Without connector WO: Without connector cable M: With lead wire (Length 300 mm) LO: Without connector Wュ: With connector cable Note 1) CEcompliant DC AC 722