【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   70 / 104

BOOKをみる

10秒後にBOOKのページに移動します


(B)2 4(A) 1 (P) (R)3 5(R) (B)2 4(A) 1 5(R) (P) (R)3 (B)2 4(A) 1 5(R) (P) (R)3 (B)2 4(A) 1 5(R) (P) (R)3 (B)2 4(A) 1 5(R) (P) (R)3 Light/Surge voltage suppressor Nil S Z R U Without light/surge voltage suppressor With surge voltage suppresor With light/surge voltage suppressor With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) . For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. . For type R and U, DC voltage is only available. . Power saving circuit is only available in the “Z” type. Electrical entry G H L LN LO M MN MO WO Wュ Grommet, 300 mm lead wire Grommet, 600 mm lead wire With lead wire Without lead wire Without connector With lead wire Without lead wire Without connector Without connector cable With connector cable Note 1) L plug connector M plug connector M8 connector . For connector cable of M8 connector, refer to page 754. Note 1) Enter the cable length symbols in ュ. Please be sure to fill in the blank referring to page 754. Coil specifications Nil T Standard With power saving circuit (24, 12 VDC only) . Power saving circuit is not available in the case of Wュ type. V111 5 G V115 5 D (This figure shows a closed center type.) 2 position single 2 position double 3 position closed center/exhaust center/pressure center Electrical entry D DO Y YO With connector Without connector With connector Without connector DIN terminal (Type D) DIN terminal (Type Y) Note) Do not replace V111 (G, H, L, M, W) to V115 (DIN terminal) and vice versa when replacing pilot valve assembly only. (A) 4 (B) 2 5 (R1) 3 (R2) 1 (P) 5 (R1) 1 (P) 3 (R2) (B) 2 (A) 4 (A) 4 (B) 2 5 (R1) 3 (R2) 1 (P) q t r w i t q r w i ey q t r i u w Note) Add suffix “-Q” for the CE-compliant product. Note) Since V111 and V115 are CE-compliant as standard, the suffix "-Q” is not necessary. Rubber Seal Series SYJ7000 5 Port Solenoid Valve Construction 3 position closed center 3 position exhaust center 3 position pressure center Replacement Parts No. 7 8 Sub-plate Note) Pilot valve Part no. Note SYJ7000-22-1(-Q) SYJ7000-22-2(-Q) V111(T)-ュュュ Aluminum die-casted 1/8 1/4 . Component Parts No. 1234 5 6 Body Piston plate End cover Piston Spool valve assembly Spool spring Material Aluminum die-casted Resin Aluminum die-casted Resin Aluminum, H-NBR Stainless steel Note White White White ... Description Description How to Order Pilot Valve Assembly 56VSR12 3 4 24 VDC 12 VDC 6 VDC 5 VDC 3 VDC 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz [115 VAC 50/60 Hz] 220 VAC 50/60 Hz [230 VAC 50/60 Hz] Rated voltage . For type Wュ, DC voltage is only available. . CE-compliant: For DC only. 5612 3 4 24 VDC 12 VDC 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz [115 VAC 50/60 Hz] 220 VAC 50/60 Hz [230 VAC 50/60 Hz] Rated voltage Light/Surge voltage suppressor Nil S Z Without light/surge voltage suppressor With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) . DOZ is not available. . For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. 723 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7