【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   78 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Note) CE-compliant: For DC only. Note) CE-compliant: For DC only. Coil specifications Nil T Standard With power saving circuit How to Order Valve For DC SYJ7 1 2 3 4 5 5 LO Z 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center Type of actuation 1 3 100 VAC 110 VAC (115 VAC) Rated voltage Nil D E Non-locking push type Push-turn locking slotted type Push-turn locking lever type Manual override A, B port size 1 23 01 For AC SYJ7 1 23 1 LOZ 01 Symbol 01 C6 C8 N7 N9 Port size 1/8 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o1/4" One-touch fitting for o5/16" Note) In the case of flat ribbon cable type, “U” and “Z” types are for DC specifications and “Z” type is for AC specifications. “Z” type for DC is positive common specification onlly. For the other combination, please contact SMC. Nil F N T Rc G NPT NPTF Thread type Rubber Seal Series SYJ7000 5 Port Solenoid Valve Flat Ribbon Cable Manifold Multiple valve wiring is simplified through the use of the flat cable connector. Clean appearance In the case of a flat ribbon cable type, each valve is wired on the print board of manifold base to allow the external wiring to be piped all together with 26 pins MIL connector. Flat Ribbon Cable Manifold Specifications Model P, R port A, B port A, B port location Port size Rated voltage Note 3) Applicable flat ribbon cable connector Internal wiring Single base/B mount Common SUP, Common EXH 3 to 12 stations Valve 1/4 1/8, C6, C8 Socket: 26 pins MIL type with strain relief (MIL-C-83503) In common between +COM and .COM (Z type: +COM only). 24, 12 VDC, 100, 110 VAC How to Order Manifold (Example) 全S5YJ7-21P-07 (-Q) 1 pc. (Manifold base) . SYJ7123-5LOU-C8 (-Q) 3 pcs. (Valve) . SYJ7223-5LOU-C8 (-Q) 3 pcs. (Valve) . SYJ7000-21-3A (-Q) 1 pc. (Blanking plate assembly) . SY3000-37-3A 3 pcs. (Connector assembly) . SY3000-37-4A 3 pcs. (Connector assembly) Note) Please indicate the connector assembly part no. below that connects the valve and the manifold. Type 21P Example: The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Manifold type P (SUP), R (EXH) Valve stations Note 1) The value is for manifold base and individually operated 2 position type. Note 2) The withstand voltage specification for the wiring unit section is JIS C 0704, Grade 1 or its equivalent. Note 3) CE-compliant: For DC only. Instruct by specifying the valves, blanking plate assembly and connector assembly to be mounted on the manifold along with the manifold base model no. ・・・・・・・・・・ ・・・ ・・・ ・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・ Note) Value at manifold base mounted, 2 position single operating Manifold Body ported for internal pilot Type SS5YJ7-21P-01 Type SS5YJ7-21P-C6 Type SS5YJ7-21P-C8 1/4 1/4 1/4 2.1 1.4 1.8 0.36 0.32 0.37 0.55 0.36 0.50 2.3 2.1 2.1 0.26 0.24 0.20 0.54 0.50 0.50 1/8 C6 C8 Flow characteristics Port size 1→4/2 (P→A/B) 4/2→5/3 (A/B→R) C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv 1(P), 5/3(R) Port 2(B), 4(A) Port SYJ7ュ23 Flow Characteristics Connector Assembly SY3000-37-3A For 12, 24 VDC SY3000-37-4A SY3000-37-3A SY3000-37-6A SY3000-37-3A SY3000-37-32A SY3000-37-33A SY3000-37-15A SY3000-37-34A SY3000-37-32A Single solenoid SY3000-37-35A Double solenoid, 3 position type SY3000-37-36A Single solenoid With individual EXH spacer assembly SY3000-37-19A Double solenoid, 3 position type With individual EXH spacer assembly SY3000-37-37A With 3 port adaptor plate Single solenoid Double solenoid, 3 position type Single solenoid With individual EXH spacer assembly Double solenoid, 3 position type With individual EXH spacer assembly With 3 port adaptor plate Single solenoid Double solenoid, 3 position type Single solenoid With individual EXH spacer assembly Double solenoid, 3 position type With individual EXH spacer assembly With 3 port adaptor plate SY3000-37-35A For 100 VAC For 110 VAC 5 6 24 VDC 12 VDC Rated voltage Z U With light/surge voltage suppressor With light/surge voltage suppressor (Non-polar type) Light/Surge voltage suppressor Note) Z: Positive common specifications only. . Power saving circuit is only available in the “Z” type. Nil Q . CE-compliant CE-compliant [Option] [Option] Note) CE-compliant: For DC only. 731 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7