【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   79 / 104

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold (Example) Flow Characteristics EX510 Gateway-type Serial Transmission System Manifold for EX510 Serial Wiring Specifications Model Manifold type P (SUP), R (EXH) Valve stations Port size Rated voltage Single base/B mount Common SUP, Common EXH 3 to 16 stations 1/4 24 VDC Type 21SA Valve Top 1/8, C6, C8 (One-touch fitting for o6, o8) Type 41SA Base Side 1/8 Type 21SA Manifold Body ported for internal pilot Base mounted for internal pilot Type SS5YJ7-21SA Type SS5YJ7-41SA 1/4 1/4 1/4 1/4 2.1 1.4 1.8 2.0 0.36 0.32 0.37 0.30 0.55 0.36 0.50 0.50 2.3 2.1 2.1 2.2 0.26 0.24 0.20 0.30 0.54 0.50 0.50 0.55 1/8 C6 C8 1/8 Flow characteristics Port size 1→4/2 (P→A/B) 4/2→5/3 (A/B→R) C [dm3/(s・bar)] C b Cv [dm3/(s・bar)] b Cv 1(P), 5/3(R) Port 2(B), 4(A) Port SYJ7ュ2ュ SYJ7ュ4ュ SS5YJ7-21SA-05 ・・・・・・・・・・・・・・ 1 set (Type 21SA 5 stations manifold part no.) . SYJ7123-5LOU-01 ・・・・・・・・・・・ 3 sets (Single solenoid part no.) . SYJ7223-5LOU-01 ・・・・・・・・・・・ 2 sets (Double solenoid part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Add the valve and option part numbers under the manifold base part number. In the case of complex arrangement, specify them on the manifold specification sheet. The connector assembly lead wire length used for EX510 manifold varies depending on the number of stations. Therefore, solenoid valves (including a blanking plate) and connector assembly are assembled when shipped as a standard specification. Please specify the mounting solenoid valve when ordering. Series SYJ7000 Location Direction P, R port A, B port A, B port Porting specifications 732