【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   84 / 104

BOOKをみる

10秒後にBOOKのページに移動します


R P R A, B port P port 1/4 R port 1/4 A, B port 1/8 P port 1/4 R port 1/4 A, B port P port 1/4 R port 1/4 Type 21P (5 Port/Body ported) EX510 Gateway-type Serial Transmission System Type 21SA (5 Port/Body ported) Type 41SA (5 Port/Base mounted) Note) For more than 10 stations, supply air to both sides of P port and exhaust air from both sides of R port. Applicable solenoid valve Refer to page 731. Applicable blanking plate assembly Refer to page 739. Applicable solenoid valve Refer to page 734. Applicable blanking plate assembly Refer to page 739. Applicable solenoid valve Refer to page 735. Applicable blanking plate assembly Refer to page 739. Stations Applicable connector assembly Refer to page 731. Nil N NPN output (+ COM.) PNP output (. COM.) SI unit Nil N NPN output (+ COM.) PNP output (. COM.) SI unit Valve stations P, R port thread type ・ The number of the blanking plate assembly is also included. Note 1) Double wiring: Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double and 3 position valves cannot be used where single solenoid wiring has been specified.) Nil 03 : 08 03 : 16 Station 3 stations : 8 stations 3 stations : 16 stations Note Double wiring Note 1) 01 A, B port size 1/8 P, R port thread type How to Order SS5YJ7 21P 05 How to Order SS5YJ7 21SA 03 How to Order SS5YJ7 41SA 03 01 Nil 00F 00N 00T Rc G NPT NPTF Nil F N T Rc G NPT NPTF Flat Ribbon Cable Manifold Common SUP/Common EXH Series SYJ7000 [Option] Note) CE-compliant: For DC only. 03 : 12 3 stations : 12 stations P, R port thread type Nil 00F 00N 00T Rc G NPT NPTF Nil Q . CE compliant CE compliant Nil Q . CE-compliant CE-compliant Nil Q . CE-compliant CE-compliant Specified layout Note 2) (Up to 16 solenoids) Valve stations ・ The number of the blanking plate assembly is also included. Note 1) Double wiring: Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double and 3 position valves cannot be used where single solenoid wiring has been specified.) Nil 03 : 08 03 : 16 Station 3 stations : 8 stations 3 stations : 16 stations Note Double wiring Note 1) Specified layout Note 2) (Up to 16 solenoids) 737 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7