【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   85 / 104

BOOKをみる

10秒後にBOOKのページに移動します


GT code: AC00275 (M3x31) GT code: AC00275 (M3x31) Individual EXH Spacer Assembly Applicable manifold base ・ Type SS5YJ7-20(-Q) ・ Type SS5YJ7-21(-Q) ・ Type SS5YJ7-21P(-Q) ・ Type SS5YJ7-21SA(-Q) SYJ7000-17-1 A(-Q) Applicable manifold base Sub-plate ・ Type SS5YJ7-40(-Q) ・ Type SS5YJ7-41(-Q) ・ Type SS5YJ7-42(-Q) ・ Type SS5YJ7-41SA(-Q) Applicable manifold base ・ Type SS5YJ7-20(-Q) ・ Type SS5YJ7-21(-Q) ・ Type SS5YJ7-21P(-Q) ・ Type SS5YJ7-21SA(-Q) SYJ7000-17-2 A(-Q) Applicable manifold base ・ Type SS5YJ7-40(-Q) ・ Type SS5YJ7-41(-Q) ・ Type SS5YJ7-42(-Q) ・ Type SS5YJ7-41SA(-Q) Base mounted Combinations of Solenoid Valve, Manifold Gasket and Manifold Base Individual SUP Spacer Assembly Interface Regulator (P port regulation) . Refer to page 757 prior to handling. SYJ7000-16-2 A(-Q) ARBYJ7000-00-P(-Q) Thread type Nil FNT Rc G NPT NPTF Thread type Nil FNT Rc G NPT NPTF Thread type Nil FNT Rc G NPT NPTF A B R Manifold gasket Individual EXH spacer Round head combination screw R A B Manifold gasket Individual EXH spacer Round head combination screw R1 R2 R1 R2 P A B Manifold gasket Individual SUP spacer Round head combination screw P Round head combination screw Gasket 15 15 15 Spacer type regulating valve on manifold block can regulate the pressure to the valve individually. Applicable manifold base ・ Type SS5YJ7-40(-Q) ・ Type SS5YJ7-41(-Q) ・ Type SS5YJ7-42(-Q) ・ Type SS5YJ7-41SA(-Q) Applicable manifold base ・ Type SS5YJ7-40(-Q) ・ Type SS5YJ7-41(-Q) ・ Type SS5YJ7-42(-Q) Series SYJ7000 Round head combination screw Gasket DXT199-21-10 Round head combination screw Gasket DXT199-21-11 Caution Mounting screw tightening torques M3: 0.8 N・m Use caution to the assembly orientation for solenoid valves, gasket, and optional parts. 738